Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Plastique Manchon thermorétractable Poignées de manivelle

 (7 Types de produit)

Liste Grille

Plastic Dial Position Counter

En stock En cours de production

Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Heat Shrink Tubing - 2:1, Yellow & Green Striped

En stock En cours de production

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The specially designed formulation ensures the tubing to meet the standard of UL224. It is free from environmentally harmful substances such as PBBOs, PBBs and PBBEs. No dioxin is produced when the tubing is burnt. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The yellow and green striped version is highly flame retardant, has a high UV resistance and has excellent physical, chemical and electrical properties

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Heat Shrink Tubing - 2:1, Clear

En stock En cours de production

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. With a low shrinking temperature, high flexibility and superior mechanical strength this product is widely used in the fields of communication, electronics and specialist vehicles. The clear version is for applications where the flame-retardant property is not required but electrical insulation and mechanical performance are important. This product conforms to substrates more uniformly with less longitudinal variation rather than most PVC tubing. The polished surface is an attractive covering for many automotive, appliance and consumer-goods applications

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Heat Shrink Tubing - 3:1, Adhesive Lined

En stock En cours de production

Adhesive Lined Heat Shrink Tubing provides insulation and sealing on applications like wire harnesses and splices. This tubing is available in a variety of colors to code components and is Ro. HS compliant. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Heat Shrink Tubing - No Adhesive

En stock En cours de production

The range of general purpose Heat Shrink Tubing is versatile in terms of application possibilities and style and colour options. The non-adhesive version of the 3:1 tubing is highly flexible and is widely used for electrical insulation as it protects in-line components, disconnects terminals and splices with it's high insulation and excellent resilience. It also bundles wires for very flexible light-duty harnesses. It can be used to identify or colour-code wires, cables, terminals and components

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Crank Handles - Fold-Down

En stock En cours de production

Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Molded Fixed Crank Handles - Straight Arm

En stock En cours de production

Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)