Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Notre gamme de butées auto-adhésives et de pieds adhésifs sont disponibles en feutrine ou polyuréthane (PU), et dans une variété de formes et couleurs pour répondre à votre besoin.
Les butées en PU sont adaptées aux températures d'application allant de 18 C à 65,5 C. Ces pieds adhésifs ne terniront, rayeront ou décoloreront aucune surface.
Les pastilles adhésives avec feutrine sont disponibles en marron ou blanc. Elles peuvent être utilisées sur la base du pied pour de petits déplacements.
Les butées à clipser peuvent être utilisées en tant que patins, pare-chocs, fermetures, glissières et butées dans différentes applications. La tige à enfoncer maintient la butée fixement en place afin d'empêcher tout contact avec les surfaces.
Les pieds à butées à clipser peuvent être utilisés en tant que patins, pare-chocs, fermetures, glissières et butées dans différentes applications. La conception à clipser permet de maintenir la butée fixement en place afin d'empêcher tout contact avec les surfaces.
Fabriqués en caoutchouc noir, ces disques sont auto-adhésifs et adaptés aux surface lisses et sèches. Ils sont résistants au dérapage et ne laisseront pas d'éraflure à leur retrait.
Les embouts et butées filetés peuvent être utilisés en tant que dispositif de nivellement ou butée pour les petits appareils. La matière non corrosive du goujon et du pied est durable et résistante aux environnements difficiles.
Un assortiment de fixations pour roulettes, comprenant des platines de fixation, des supports en métal ou en plastique, des tiges filetées et à encliqueter. Compatibles avec les roulettes à montage par trou borgne. Choisir en fonction du mode de fixation souhaité et de la taille des trous de montage des roulettes. Un choix d'options de matières répondant à différents types d'applications.
Les butées auto-adhésives offrent un amorti et une protection pour une variété de surfaces, et pour de nombreuses applications.
La gamme inclut des disques adhésifs noirs avec une mousse monoface présentant des propriétés antidérapantes. Disponibles en packs de quatre sur un rouleau ou une pastille, ces disques polyvalents sont conçus pour se lier à de nombreuses surfaces, notamment : carton ondulé, aggloméré, bois, plastiques à faible coefficient de frottement et revêtements poudre.
Également incluses : pastilles anti-dérapantes fabriquées en bande mousse PE, présentant une doublure papier siliconée. Elles sont adaptées à des applications avec des températures allant de -29 C à 66 C.
Les patins adhésifs conviennent parfaitement aux pieds de meubles, afin de protéger les sols et de réduire le bruit. Ces patins sont en polytétrafluoroéthylène (PTFE) ; cette matière facilite le glissement et s'applique facilement grâce au support auto-adhésif.
Les patins en caoutchouc anti-dérapants permettent de couvrir les vérins sur les machines ou les convoyeurs. Ces patins peuvent supporter des charges lourdes et fournir un frottement supplémentaire pour empêcher mouvements et glissements.
Les patins à clouer ou pieds à clouer sont idéals pour les pieds de meubles en bois pour une protection maximale des sols et pour une réduction du bruit. Ces patins faciles à mettre en place sont fournis en différentes finitions pour un glissement facile.
Nos patins à clouer existent en plusieurs matières, dont : le polyéthylène haute densité (PEHD), le chrome, le polyamide (PA) et le polytétrafluoroéthylène (PTFE), ainsi qu'en PTFE avec option feutrine, toutes fournies avec un clou acier pour plus de commodité et de valeur.
Les patins à enfoncer ou les embouts à lamelles sont couramment employés à la base des produits tubulaires comme les pieds de chaise. Le patin à enfoncer apporte une protection, non seulement à l'assemblage, mais plus important, à la surface qui se trouve en dessous. Protection idéale pour les sols en bois, moquettés et autres.
Notre gamme de patins à enfoncer propose un large éventail d'options de matières, notamment : polyamide (PA), polyéthylène (PE), acrylonitrile-butadiène-styrène (ABS), feutrine et aussi acier ; ainsi que diverses finitions et choix de couleur.
Notre offre comprend de nombreux styles, dont : bombé, courbé, à pattes métalliques, à lamelles, fileté, léger et à usage intensif. Ainsi que de très nombreuses formes pour répondre aux besoins de vos applications, dont : ronde, ovale, rectangulaire et carrée.
En polytétrafluoroéthylène (PTFE), ces patins à visser sont montés à l'aide de vis et sont fournis avec une rondelle acier. Ces fixations à vis pour patins empêchent les chaises et autres produits avec fixations tubulaires de glisser sur les surfaces lisses.
Les pieds de nivellement à goujons montés avec une base pivotante en plastique s'ajustent sur des surfaces irrégulières, comme sur des machines-outils, racks électroniques et applications similaires nivelées. Le pivot d'articulation et les patins de grand diamètre assurent un nivellement et un soutien solides.
Les pieds butées en caoutchouc à visser peuvent être utilisés en tant que pieds sur les petits appareils et autres produits proposés sur le marché. Ces pieds sont fixés à l'aide d'une vis, d'un boulon ou d'un rivet et sont fabriqués dans une matière anti-rayures pour protéger les surfaces
Butées avec goujon fileté qui peuvent être utilisées en tant que dispositif de nivellement ou butée pour les petits appareils. La matière non corrosive du goujon et du pied est durable et résistante aux environnements difficiles.
Parfaits pour un usage avec des fauteuils et des meubles, des pieds cavaliers ou des bases. Peut augmenter la hauteur de votre application à la hauteur souhaitée. En outre, ils apportent un soutien et une stabilité supplémentaires, ajoutent de l'adhérence et aident à protéger les surfaces contre les dommages causés par le mouvement.
Notre gamme de pieds cavaliers comprend des pieds pour meubles, des bases qui agissent comme des pieds lorsqu'elles sont ajoutées au fond des tubes, des pieds cavaliers qui peuvent être utilisés comme des tampons pour meubles, des options de pieds cavaliers doubles qui peuvent être utilisées pour connecter des tubes adjacents, et d'autres styles pour répondre à une multitude de besoins d'application.
Les patins cavaliers, également appelés pieds cavaliers, se montent sur des tubes et sont conçus pour aider au déplacement tout en protégeant les surfaces des dommages provoqués par les rayures. En acrylonitrile-butadiène-styrène (ABS), ils sont munis d'une base en feutrine qui glisse facilement sur de nombreuses de surfaces. Le raccordement de tube est en forme de selle et la base est rectangulaire.
Notre gamme de patins cavaliers existe en deux couleurs : transparent et noir.
Les pieds de nivellement à goujon montés sur base pivotante métallique constituent une solution durable pour le montage sur machines ou convoyeurs. Ces pieds sont dotés d’un pivot articulé et d’un goujon fabriqués dans une optique de précision et de robustesse de filetage.
Pied palet à faible profil qui sont souvent appelés pieds palette. Ils s'adaptent aux patins standard à base de métal et offrent une résistance et une protection supplémentaires.
L'acier doux protège les sols et réduit les niveaux de bruit, tout en encapsulant et protégeant complètement la base métallique.
Les tailles de montant maximales présupposent l'utilisation de tubes SHS. Ce Pied palet est idéale pour les palets en métal et les emballages.
Pied à encliqueter, parfois appelés patins bombés en raison de la taille de champignon du pied, sont une jolie alternative pour les roulettes pivotantes avec œillets ou à enfoncer. Insérés dans les pieds ou la base d'une application, ils permettent de déplacer les meubles en douceur et facilement lorsque cela est nécessaire. Elles offrent plus de stabilité que des roulettes, qui risquent de rouler d'avant en arrière, notamment sur les surfaces carrelées ou stratifiées.
Notre gamme de Pieds à encliqueter se compose d'une base en polyamide (PA) noire, qui constitue le pied, et une roulette en acier galvanisé. La roulette à encliqueter accélère l'installation et la base en PA lisse offre une manœuvrabilité sans effort.
Il existe six différents types à sélectionner selon le type d'application recherchée. Le type 4 possède une base creuse.
Pied à installation par pression, communément connus sous l'appellation de pied encliquetable, sont un choix idéal pour une grande gamme d'application. Ils possèdent un certain nombre de propriétés utiles qui peuvent garantir la protection des surfaces, l'amortissement des vibrations, la conservation de la résistance et la prévention des dérapages.
Notre gamme de Pieds à emboîter est conçue pour être simplement insérée en appliquant une pression dans des trous perforés ou percés, des extrémités de tube ou l'embase de meubles, ce qui facilite et accélère leur installation. Ils peuvent assurer la stabilité et le soutien dans diverses applications et secteurs, notamment dans les bureaux et le commerce de détail, la fabrication de petits et de gros appareils, les meubles et les armoires, les boîtiers et les caisses, les étagères en verre et les supports de table, l'empilage, les équipements électriques et électroniques et de nombreux autres encore.
Patin ajustable orientable fabriqué en polypropylène (PP) noir doté d'un goujon et d'une rotule en acier zingué brillant. Ces patins à inclinaison sont idéaux pour une application courbée et ils peuvent être ajustés pour utilisation sur sur sols inégaux.
Adaptés à une utilisation avec des embouts filetés.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer