Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Gaines de protection fibre optique Leviers de verrouillage

 (13 Types de produit)

Liste Grille

Fibre Cutout Adapters

En stock En cours de production

These Fibre Cut-out Adapters are intended to accept a variety of fibre connectors, providing for easy integration and compatibility within the network infrastructure. It specifically converts an SC connector port hole cut-out to an ST connector port hole cut-out.

They ensure steady and accurate alignment between the connectors, producing optimal signal transmission and minimal signal loss.

Commonly mounted in fibre optic patch panels, wall plates, or enclosures, providing a centralized - and organized location for connecting fibre cables. Suitable for a wide range of applications, including telecommunications, data centres, and enterprise networks.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Optic Fibre Bend Limiting Clips

En stock En cours de production

Optic Fibre Bend Limiting Clips are made from Natural and Black Nylon. Designed to provide protection against breaks and kinks in any fibre routing applications. UL94 V0 and UL94 V2 rated options available.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fibre Bend Limiting Tubing - 1 to 4 Breakout

En stock En cours de production

Optical fibre components enable small multiple fibre cables with aramid to be mechanically and securely terminated. The manifold is stackable and provides breakout for up to 4 wires. A development kit is also available that contains all adapters (OFM-4-05-19BLK). Made from UL94 V2 rated Black Nylon.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fibre Bend Limiting Tubing

En stock En cours de production

Manages the routing of fibre, eliminating issues like; crushing, kinking and micro-bending. Ideal for blown fibre applications over short distance and curb side FTTH/FTTB applications. Made from Polypropylene (PP) or Polybutylene Terephthalate (PBT). Black and White colour options. UL94 V0 rated.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fibre Bend Limiting Tubing - Duplexer

En stock En cours de production

Optical Fibre Bend Limiting Tubing provides the best protection for fibres, preventing difficulties like crushing, kinking, and micro bending while delivering a complete, self-managing solution for fibre routing.

The tubing design allows for precise bending control of optical fibres while minimizing signal loss, particularly in applications where cables or threads may be repeatedly bent or flexed, making it durable and flexible.

It gives a range of input adapters to cover OFBLT, fibre bundles, cable and patch cords. Used in applications such as manufacturing, and medical equipment.

  • Material: PA
  • Colour: Blue, Green, Black
  • Material Flammability Standard: UL94 V-0

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Teardrop Handle/Threaded Stud

En stock En cours de production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Teardrop Handle/Threaded Insert

En stock En cours de production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Tapered Handle/Threaded Stud

En stock En cours de production

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Clamping Levers - Tapered Handle/Threaded Insert

En stock En cours de production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Double Clamping Levers

En stock En cours de production

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Cam Levers - Threaded Stud

En stock En cours de production

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Cam Levers - Threaded Insert

En stock En cours de production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fibre Optic Connector Boots

En stock En cours de production

Made from Black Thermoplastic Elastomers (TPE), Fibre Optic Connector Boots provide strain relief for Micron Fibres and additional protection to the fibre, while routing through a hole. The 900 Micron Transition Boot limits the bend of the fibre, preventing signal loss.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)