Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Métal Poignées de manivelle Extrémités de tiges

 (6 Types de produit)

Liste Grille

Spherical Rod Ends - Female Thread, Polymer

En stock En cours de production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Spherical Rod Ends - Male Thread, Polymer

En stock En cours de production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Crank Handles - Fixed/Die Cast

En stock En cours de production

Die cast Fixed Straight Arm Crank Handles are ideal for use on window construction, trailer hitches, commercial equipment, and machinery adjustment controls. The straight arm allows for fast and easy rotation.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Crank Handles - Fold-Down

En stock En cours de production

Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Molded Fixed Crank Handles - Straight Arm

En stock En cours de production

Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Rod End Mounting Flange

En stock En cours de production

These Rod End Mounting Flanges, or Ball Joint Flanges, are screwed from below, and secured against rotation by a Dowel Pin to ball joints GN 784. They are made from stainless steel and offer a rotaion of 120 degrees. Customers may wish to browse our selection of Countersunk Screws, which are used to fasten the joint.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)