Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Encliquetable Isolant Entretoises pour CI

 (7 Types de produit)

Liste Grille

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

En stock En cours de production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Reverse Locking/Edge Holding

En stock En cours de production

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Touch Control

En stock En cours de production

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Reverse Locking PCB Supports

En stock En cours de production

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Anti Rotation PCB Supports

En stock En cours de production

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Edge Locking Supports - Snap In

En stock En cours de production

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Corner Edge Locking Supports

En stock En cours de production

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)