Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Plastique Montage CI Entretoises hexagonales

 (3 Types de produit)

Liste Grille

Hexagonal Unthreaded Spacers

En stock En cours de production

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Hexagonal Insulation Standoffs

En stock En cours de production

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Spacers - Hexagonal / Non Undercut

En stock En cours de production

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)