Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Baïonnette Encliquetable

 (16 Types de produit)

Liste Grille

PCB Support Pillars - Screw Down

En stock En cours de production

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Screw-In Spacer

En stock En cours de production

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Quarter Turn

En stock En cours de production

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Stud Fitting

En stock En cours de production

These supports are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

En stock En cours de production

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Reverse Locking/Edge Holding

En stock En cours de production

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Support Pillars - Touch Control

En stock En cours de production

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Reverse Locking PCB Supports

En stock En cours de production

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Click In Cable Gland

En stock En cours de production

These Cable Glands are used to manage cables while keeping the surroundings secure and structured. Resistant to environmental factors like moisture, dust, and UV rays. In addition, it is a reliable closure that is weather resistant and resistant to twisting, stress and snagging.

It has a click-in method that securely secures the cable in place without using any additional tools. It is used for various applications, including electrical wiring, HVAC systems, data or communication cables.

  • Material: PA
  • Colour: Light Grey
  • Material Flammability Standard: UL94 V-2

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Push-in PCB Supports

En stock En cours de production

These spacers have a flexible fir tree fixing that will lock into round, threaded, punched or drilled blind holes. They are available in locking and non-locking options.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Anti Rotation PCB Supports

En stock En cours de production

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Self Threading PCB Supports

En stock En cours de production

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Cupped Base PCB Supports

En stock En cours de production

This range of PCB supports has a cupped bottom fixture that adds extra stability and covers the fixture. They are available in two locking style tops, bayonet or teardrop.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Edge Locking Supports - Snap In

En stock En cours de production

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

PCB Corner Edge Locking Supports

En stock En cours de production

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Hexagonal Threaded Supports

En stock En cours de production

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)