Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Vis Boutons étoiles Charnières dégondables

 (67 Types de produit)

Liste Grille

Thrust Screws - Brass Pad

En stock En cours de production

These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: 303 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Thrust Screws - Plastic Pad

En stock En cours de production

These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.

As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.

It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.

  • Offers a controlled bearing surface for components that must be precisely positioned and attached.
  • It provides a secure and stable point of contact and is extremely wear-resistant.
  • Used in mechanical assembly, precise instrumentation, calibration, and alignment.
Material: Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Boulons relieurs

En stock En cours de production

Les boulons relieurs sont conçus pour une utilisation avec des écrous relieurs et des écrous cylindriques, qui peuvent être achetés séparément. La taille de tête du boulon et de l’écrou correspondent, offrant une excellente finition de surface des deux côtés de l’assemblage.

Ces boulons sont le plus souvent utilisés pour l'assemblage de meubles en kit et à monter soi-même. Ils sont faciles et rapides à monter à l'aide d'une clé Allen M4 (non fournie).

Disponibles dans un large choix de longueurs répondant à différents types d'applications.

  • Matière : acier
  • Finition : zinguée

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Boutons de manœuvre à lobes

En stock En cours de production

Les boutons de manœuvre à lobes mâles sont dotés d'un bord dentelé permettant une très bonne emprise et un confort optimal. Ces boutons à lobe durables présentent une forte résistance aux impacts et aux produits chimiques, et confèrent un aspect net aux applications nécessitant des ajustements.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Bride de retenue de vis captive

En stock En cours de production

La bride de retenue de vis captive constitue une alternative au taraudage du panneau ou à l'utilisation d'une rondelle imperdable. La bride de retenue est fixée au panneau en martelant la tête dans un trou fraisé.

La vis captive est ensuite simplement filetée à travers la bride et est maintenue dans le panneau.

Les brides sont fabriquées soit en inox qui offre une bonne résistance à la corrosion ou en aluminium qui offre une bonne conductivité thermique.

  • Matière : Aluminium
  • Disponibles en acier (anodisé, bruni ou zingué), inox (A4, AISI316), ou laiton.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières de coin

En stock En cours de production

Les charnières latérales offrent un angle de rotation de 180. Les charnières de types 1 et 2 sont des composants haute résistance destinés aux portes lourdes et mi-lourdes. Synonymes de haute sécurité, elles sont assemblées avec les vis spéciales prévues à cet effet. Les charnières de type 3 constituent une alternative de plus faible sécurité.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières dégondables métalliques

En stock En cours de production

Les charnières métalliques dégondables sont des charnières de coin faciles à dégonder pour retirer les portes montées. Elles disposent d'un angle de rotation de charnière de 180 degrés et peuvent être utilisées en main gauche ou main droite.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Charnières métalliques dégondables excentrées

En stock En cours de production

Les charnières métalliques plates dégondables permettent de retirer une porte de façon simple et rapide, avec un angle de rotation de charnière de 180. Versions gauche et droite disponibles.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis captives - tête bombée

En stock En cours de production

Les vis captives sont des fixations de joints sûres qui sont conçues pour rester attachées au composant dans lequel elles sont installées, même lorsqu'elles sont complètement desserrées. Cela permet d'assurer la commodité, la sécurité et la facilité d'utilisation dans un grand nombre d'applications. Elles constituent un choix populaire pour les applications où les vis doivent être retirées fréquemment ou lorsque la sécurité est une préoccupation. En effet, ces vis resteront fermement en place et ne se détacheront pas de l'assemblage. Ces vis sont couramment utilisées dans l'électronique, les machines industrielles, les armoires, les panneaux et les appareils médicaux.

Cette gamme de vis captives est dotée d'une tête bombée et d'une empreinte torx. Les empreintes torx offrent une technique d'engagement positif et de localisation rapide pour transmettre le couple d'entraînement avec moins de pression vers le bas. Elles constituent une excellente option de montage pour les panneaux aux trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE - en général, ISO 14583, qui exige que les fixations restent attachées aux protections ou aux applications fixes lorsqu'elles sont retirées.

Les vis sont en acier inoxydable, résistant à la corrosion et légèrement magnétique.

N'oubliez pas que ces vis ayant un diamètre de tige plus petit, elles ne doivent pas être serrées au couple suggéré pour une vis identique ayant le même diamètre de filetage.

  • Matière : acier inoxydable
  • AISI 316, 1.4401
  • Résistance à la traction : 480 N/mm²
  • Limite d’élasticité minimale : 200 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis captives - tête fraisée

En stock En cours de production

Les vis captives sont des fixations de joints sûres, conçues pour rester attachées au composant dans lequel elles sont installées, même lorsqu'elles sont complètement desserrées. Cela permet d'assurer la commodité, la sécurité et la facilité d'utilisation dans un grand nombre d'applications. Elles constituent un choix populaire pour les applications où les vis doivent être retirées fréquemment ou lorsque la sécurité est une préoccupation. En effet, ces vis resteront fermement en place et ne se détacheront pas de l'assemblage. Ces vis sont couramment utilisées dans l'électronique, les machines industrielles, les armoires, les panneaux et les appareils médicaux.

Cette gamme de vis captives est dotée d'une tête fraisée et d'un entraînement hexagonal. Les entraînements hexagonaux sont parfaits pour les assemblages de précision et sont utilisés lorsque la surface disponible est réduite. Ces produits sont utilisés pour se conformer à la directive sur les machines 2006/42/CE - en général, ISO 1207, qui exige que les fixations restent attachées aux protections ou aux applications fixes lorsqu'elles sont retirées.

Les vis sont en acier inoxydable, résistant à la corrosion et légèrement magnétique.

N'oubliez pas que ces vis ayant un diamètre de tige plus petit, elles ne doivent pas être serrées au couple suggéré pour une vis identique ayant le même diamètre de filetage.

  • Matière : acier inoxydable
  • AISI 303, 1,4305
  • Résistance à la traction : 550 N/mm²
  • Limite d’élasticité minimale : 190 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis d'étanchéité à tête bombée

En stock En cours de production

Les vis d'étanchéité sont un type de fixation conçu avec une caractéristique d'étanchéité pour fournir une connexion sûre et étanche à diverses applications, minimisant le risque de desserrage dû aux vibrations ou aux mouvements. Elles empêchent la pénétration de l'eau, de la poussière ou d'autres contaminants, garantissant ainsi une connexion sûre et fiable.

Les vis d'étanchéité sont utilisées dans les trous filetés et non filetés dans des applications telles que les armoires ou dans les industries automobile et électrique.
Cette gamme de vis d'étanchéité se caractérise par une tête bombée avec un entraînement hexagonal et un joint torique incorporé, qui est comprimé et pressé entre la tête et la surface de contact pour compléter le joint d'étanchéité. Elles sont fabriquées en acier inoxydable, qui offre une bonne résistance à la corrosion et est légèrement magnétique.

  • Matière : acier inoxydable
  • AISI 303, 1.4305 ou AISI 316, 1.440
  • Résistance à la traction : 550 N/mm² ou 480 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis d'étanchéité à tête cylindrique

En stock En cours de production

Les vis d'étanchéité sont un type de fixation conçu avec une caractéristique d'étanchéité pour fournir une connexion sûre et étanche à diverses applications, minimisant le risque de desserrage dû aux vibrations ou aux mouvements. Elles empêchent la pénétration de l'eau, de la poussière ou d'autres contaminants, garantissant ainsi une connexion sûre et fiable.

Les vis d'étanchéité sont utilisées dans les trous filetés et non filetés dans des applications telles que les armoires ou dans les industries automobile et électrique.

Cette gamme de vis d'étanchéité est dotée d'une tête cylindrique avec un entraînement à douille hexagonale et un joint torique, qui est comprimé et pressé entre la tête et la surface de contact pour compléter le joint d'étanchéité. Elles sont fabriquées en acier inoxydable, qui offre une bonne résistance à la corrosion et est légèrement magnétique.

  • Matière : acier inoxydable
  • AISI 303, 1.4305 ou AISI 316, 1.440
  • Résistance à la traction : 550 N/mm² ou 480 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis têtes fraisées ventilées

En stock En cours de production

Les vis ventilées sont des fixations aux caractéristiques de ventilation qui permettent aux gaz piégés au fond du trou fileté de s'échapper par le cœur. Cela fournit une circulation d'air au sein d'une application ou d'un assemblage afin d'éviter la chaleur ou l'humidité. Les vis sont couramment utilisées dans les systèmes HV et UHV car l'évent central réduit les fuites virtuelles dans les systèmes à vide poussé.

Cette gamme de vis ventilées présente une tête fraisée avec un entraînement hexagonal. Les entraînements hexagonaux sont adaptés aux assemblages de précision et aux espaces limités. Solutions idéales pour les fermetures, machines et boîtiers scellés. Fabrication en inox.

  • Matière : acier inoxydable
  • AISI 304, 1.4301
  • Classe de résistance : 70

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis ventilées - tête bombée HC

En stock En cours de production

Les vis ventilées sont des fixations aux caractéristiques de ventilation qui permettent aux gaz piégés au fond du trou fileté de s'échapper par le cœur. Cela fournit une circulation d'air au sein d'une application ou d'un assemblage afin d'éviter la chaleur ou l'humidité. Les vis sont couramment utilisées dans les systèmes HV et UHV car l'évent central réduit les fuites virtuelles dans les systèmes à vide poussé.

Cette gamme de vis ventilées présente une tête bombée HC avec un entraînement hexagonal. Les entraînements hexagonaux sont adaptés aux assemblages de précision et aux espaces limités. Solutions idéales pour les fermetures, machines et boîtiers scellés. Fabrication en inox.

  • Matière : acier inoxydable
  • AISI 304, 1.4301
  • Classe de résistance : 50

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis ventilées - tête hexagonale

En stock En cours de production

Les vis ventilées sont des fixations dotées d'un trou central qui permet aux gaz piégés au fond d'un trou fileté aveugle de s'échapper par le noyau et d'assurer la circulation de l'air dans une application. Ces vis constituent une option courante pour les systèmes HV et UHV, car leur évent central réduit les fuites virtuelles dans les systèmes à vide poussé.

Cette gamme de vis ventilées est dotée d'une tête hexagonale. Elles sont fabriquées en inox.

  • Matière : acier inoxydable
  • AISI 304, 1.4301
  • Classe de résistance : 70

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Des vis à épaulement ventilées - tête cylindrique

En stock En cours de production

Les vis à épaulement ventilées sont des fixations aux caractéristiques de ventilation qui permettent aux gaz piégés au fond du trou fileté de s'échapper par le cœur. Cela fournit une circulation d'air au sein d'une application ou d'un assemblage afin d'éviter la chaleur ou l'humidité. Les vis sont couramment utilisées dans les systèmes HV et UHV car cet évent central réduit les fuites virtuelles dans les systèmes à vide poussé.

Cette gamme de vis à épaulement ventilées présente une tête cylindrique avec un entraînement hexagonal. La conception ventilée de ces vis permet un débit d'air contrôlé, les rendant idéales pour les applications où une ventilation appropriée est cruciale. L'épaulement de ces vis fournit plus de surface pour une adhérence améliorée.

Solutions idéales pour les fermetures, machines et boîtiers scellés. Fabrication en inox.

  • Matière : acier inoxydable
  • AISI 304, 1.4301
  • Classe de résistance : 50

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Jeu de vis de reliure

En stock En cours de production

Quelques secondes suffisent pour visser la partie filetée et le réceptacle et former ainsi un composant de liaison facile, rapide et sécurisé. Fournis sous forme d'un ensemble composé d'une vis et d'un écrou. Matière : PEHD.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Paumelle à montage à l'aide de vis

En stock En cours de production

Les charnières dégondables à montage à l'aide de vis sont dotées d'une fonction de dégondage facile pour déposer des portes montées à fleur. La gamme propose plusieurs matières pour convenir aux exigences des applications et de finition. Elles disposent d'un angle de rotation de charnière de 180 degrés et peuvent être utilisées en main gauche ou main droite. La conception à charnière plate est percée pour pouvoir être vissée sur le cadre.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Plaques de suspension

En stock En cours de production

Les plaques de suspension en PEHD naturel sont idéales pour les applications telles que le délestage de câblage électrique.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Procurez-vous vos vis d'étanchéité à tête cylindrique

En stock En cours de production

Les vis d'étanchéité sont un type de fixation conçu avec une caractéristique d'étanchéité pour fournir une connexion sûre et étanche à diverses applications, minimisant le risque de desserrage dû aux vibrations ou aux mouvements. Elles empêchent la pénétration de l'eau, de la poussière ou d'autres contaminants, garantissant ainsi une connexion sûre et fiable.

Les vis d'étanchéité sont utilisées dans les trous filetés et non filetés dans des applications telles que les armoires ou dans les industries automobile et électrique.

Cette gamme de vis d'étanchéité est dotée d'une tête cylindrique avec un entraînement cruciforme. L'entraînement cruciforme est le type le plus recommandé car il permet un bon contrôle d'entraînement lors de l'installation. En outre, ces vis sont dotées d'un joint torique incorporé, qui est comprimé et pressé entre la tête et la surface de contact pour assurer une meilleure étanchéité. Elles sont fabriquées en acier inoxydable, qui offre une bonne résistance à la corrosion et est légèrement magnétique.

  • Matière : acier inoxydable
  • AISI 303, 1,4305
  • Résistance à la traction : 550 N/mm²

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Rondelles captives

En stock En cours de production

Cette gamme de rondelles captives présente un filetage sur le diamètre intérieur. Cela leur permet d’être vissées et, une fois les filets passés, elles ne se séparent pas de la vis captive.

Comment installer un assemblage vis et rondelle captives ;
1) Placez la vis captive dans le trou du panneau.
2) Filetez la rondelle sur la vis, au-delà de la partie filetée de la vis, qui retient la vis dans le panneau.

Les rondelles sont fabriquées en inox, offrant ainsi une bonne résistance à la corrosion et une grande usinabilité. Le matériau est un choix populaire pour les applications de la construction et automobiles.

  • Matière : inox
  • AISI 303, 1.4305 et AISI 316, 1.4401
  • Options de finition : bruni, zingué et titane (classes 2 et 5)

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Bolts - Hex Head

En stock En cours de production

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Hex Socket Head

En stock En cours de production

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Pan Head

En stock En cours de production

These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.

This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.

  • It is sturdy and corrosion-resistant, but not in really hard conditions.
  • It has a pan head that is slightly domed and a flat bearing.
  • It is suited for low-profile applications and has an aesthetically attractive appearance.
Material: 303 Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shoulder Screws - Slot Head

En stock En cours de production

These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.

Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.

This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.

  • Shoulder that runs from the head to the shank which is machined to a precise tolerance.
  • It features a slotted head, which allows them to be driven with a slotted screwdriver.
  • Magnetic and excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws.
Material: Stainless Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)
  • sur 3