Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Extrémités de tube Face unique Capes et bouchons pour applications hydrauliques

 (10 Types de produit)

Liste Grille

Push-In Plugs

En stock En cours de production

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE
  • Colour: Natural, Black, White, Yellow, Red, Blue

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Non-Threaded End Caps

En stock En cours de production

Non-threaded End Caps are ideal to securely protect threaded or non-threaded tubing, pipes and rods. It prevents leaks and keeps out dirt, debris and other contaminants.

They are quick and easy to install and remove. It can be used for plumbing, HVAC, and industrial applications. Temperature resistant to 95C maximum.

  • Material: LDPE
  • Colour: Blue

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Tapered Caps & Plugs - Standard

En stock En cours de production

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black, Yellow, Clear

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Tube End Caps

En stock En cours de production

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit.

The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps, but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

  • Material: Polyvinyl Chloride (PVC), Low density polyethylene (LDPE)
  • Colour: Red

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Round End Caps - Standard

En stock En cours de production

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Round Vinyl End Caps

En stock En cours de production

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black, Red

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Standard Round End Caps

En stock En cours de production

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Tapered Caps & Plugs - Wide Flange

En stock En cours de production

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Tapered Caps & Plugs - Heavy Duty

En stock En cours de production

Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping. They have a heavy duty wall and a tapered sealing ring for maximum protection.

Heavy duty tapered caps and plugs are designed to provide extra protection and durability where standard caps and plugs would not suffice. It provides a secure seal by push fit, excellent durability, and resistance to impact and abrasion. Used for applications in machinery, automotive, and industrial.

  • Material: LDPE
  • Colour: White, Red

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Ribbed Pipe End Caps

En stock En cours de production

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)