Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Pour finition de chaises et mobiliers Sans verrouillage Cape extrémité

 (4 Types de produit)

Liste Grille

Square Feet Ferrules

En stock En cours de production

Square Feet Ferrule covers the sharp edges of square tube ends, preventing water, moisture, dirt or dust from damaging the tube ends. They can be used for finishing and protection and are applied to cover sharp tube edges.

Its push-fit makes them quick and easy to install and remove. It can be used in the automotive, electrical and medical industries.

  • Material: LDPE
  • Colour: Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Round Feet Ferrules - Tapered

En stock En cours de production

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Round Feet Ferrules - Standard

En stock En cours de production

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Oval Feet Ferrules

En stock En cours de production

Oval Feet Ferrules are designed to provide stability, floor protection and a finished look to furniture, equipment, and other applications requiring a secure footing. Made to fit the ends of tubular legs or oval shaped furniture feet.

They are quick and easy to install thanks to their push fit, as well as offering a polished finish to applications.

  • Material: PVC
  • Colour: Black

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)