Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Rond Vis Butées et pastilles adhésives

 (5 Types de produit)

Liste Grille

Fluted Grip Knobs

En stock En cours de production

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Self Adhesive Buffers

En stock En cours de production

Our range of self-adhesive buffers, bumpers and stick-on feet come in felt or polyurethane (PU), and in a variety of shapes and colours to suit your purpose.

The PU bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick-on feet will not tarnish, scratch or discolour any surface.

The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.

  • Adhesion works best on a smooth, clean and dry surface
  • Typically used as rubber feet, cabinet stoppers, door stops and for surface protection
  • Rated UL94 HB
  • Easy to use - simply peel and stick.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Self Adhesive Stick On Discs

En stock En cours de production

Made from black rubber, these Stick-On Discs are self-adhesive and are suitable for smooth and dry surfaces. They are slip resistant and will not leave scuff marks when removed.

  • Available in various diameter sizes
  • Is removable.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Snap-in Spacer

En stock En cours de production

Screw Grommets provide a quick, positive securing of panels or PCBs. As the self tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Anti-Slip Self Adhesive Pads

En stock En cours de production

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)