Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Nylon Brides pour câbles

 (3 Types de produit)

Liste Grille

Adjustable Wire Clip

En stock En cours de production

Available in 2 types. Strap cables to a panel using a push fit fixing that attaches to a 3mm panel. Type 1 has a anti-rotation fixing to hold the strap in place and prevent movement.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Self Adhesive Wire Clip

En stock En cours de production

Self Adhesive wire clip is designed to hold cables, wires, and rods in place securely. It features a flexible arm that bends around the bundle. It can be easily attached to a variety of surfaces, including walls, ceilings, and floors, without the need for any special tools or equipment.

It is durable and lightweight, and easy to use. It is used in the automotive, medical and electrical industries and for office applications.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: Soft Steel, Aluminium, PA
  • Colour: White, Silver, Natural
  • Material Flammability Standard: UL94 V-2

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Screw Mount Wire Clip

En stock En cours de production

Screw mount wire clips to hold cables in place. Available in two different types.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)