Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Filetés Poignée en forme de goutte Boutons de serrage

 (10 Types de produit)

Liste Grille

Knurled Knob - Threaded Insert

En stock En cours de production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Waist Shaped Knobs

En stock En cours de production

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Grip Hand Wheels & Knobs - Female

En stock En cours de production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Lobed Hand Knobs

En stock En cours de production

Male Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Lobed Hand Wheels & Knobs - Female

En stock En cours de production

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Fluted Grip Knobs - Threaded Insert

En stock En cours de production

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Diamond Knurled Knobs

En stock En cours de production

Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Quick Tightening Knurled Knobs

En stock En cours de production

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • Material: Turned and burnished steel, blackened.
  • Tensile strength class 5.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Wing Knobs - Tapered/Threaded Insert

En stock En cours de production

Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

T-Handle Knobs

En stock En cours de production

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)