Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Usage intensif Aluminium Bridage

 (6 Types de produit)

Liste Grille

Uniforce Clamps

En stock En cours de production

These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.

It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.

  • It withstands big loads and high pressure without sacrificing performance.
  • It is small and easy to include in fixtures due to the use of tapped holes and slots.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Uniforce Clamps - Long Length

En stock En cours de production

These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.

It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.

  • Useful in situations involving longer lengths and high forces.
  • It can handle heavy loads and tremendous pressure while maintaining functionality.
  • Used in industries such as construction metalworking or precision machining.
Material: Steel, Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Uniforce Clamps - Machinable

En stock En cours de production

These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.

It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.

  • It clamps two components with the same clamping action as a single clamp.
  • It can withstand huge weights and extreme pressure while remaining functioning.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Paumelle à ressort

En stock En cours de production

La charnière à ressort est un mécanisme à ressort totalement encastré, permettant l'ouverture et la fermeture automatiques d'une porte.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Roulettes de nivellement

En stock En cours de production

Nos roulettes de nivellement multifonctions constituent un choix idéal pour les machines, les armoires, les équipements portatifs et le transport. Déplacez et positionnez facilement un gros équipement seul. La roulette est fabriquée en polyamide noir et dispose d'un cadre en aluminium. Diverses fixations et différents réglages sont disponibles, avec une capacité de charge allant jusqu'à 1 500 kg.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Règles

En stock En cours de production

Les règles sont utilisées pour placer de manière précise et répétée des brides coulissantes le long de guides linéaires ou d'arbres. Deux variantes sont disponibles, chacune avec un style d'installation distinct.

D'un côté, les règles simples et, de l'autre côté, les règles doubles. À l'intérieur de chacune d'entre elles, figure un type d'installation. Le type d'installation à vis avec des trous percés ou une installation adhésive est doté d'un contour de l'emplacement du trou de vis, non percé.

Elles disposent d'un motif de règle ou de grille marqué qui court le long d'un ou des deux bord(s), fournissant ainsi une indication aux utilisateurs. Elles sont durables, robustes et résistantes à la température.

Elles sont couramment employées dans une variété d'applications industrielles telles que l'automobile, l'aérospatiale et les équipements médicaux.

  • Matière : aluminium, avec des graduations/marques gravées.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)