Menu  Rechercher
Demander un devis

Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.

Aluminium Guidage linéaire

 (11 Types de produit)

Liste Grille

Aluminium Linear Guide Rails

En stock En cours de production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Linear Carriages - Closed

En stock En cours de production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Manual Shaft Clamps

En stock En cours de production

These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.

When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.

It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.

  • Designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component.
  • Features a sturdy structure that ensures strength and longevity.
  • Used in automotive, industrial machinery, and manufacturing processes.
Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Unflanged Stainless Carriages

En stock En cours de production

These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.

Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.

Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.

  • Unflanged design enables a simple compact installation and integration into existing systems.
  • It keeps the weight down, take the loads and facilitate the movement.
  • It can withstand temperatures from -20C to +120C.
Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Arbres aluminium

En stock En cours de production

Ces arbres aluminium constituent une alternative polyvalente, amagnétique et légère pour divers secteurs qui ont besoin d'un composant solide et durable. Ils disposent d'un rapport résistance-poids élevé, d'une résistance à la corrosion et d'une conductivité thermique. La résistance à la corrosion offre une durée de vie plus longue aux arbres et évite la nécessité d'un entretien ou d'un remplacement régulier.

Ils peuvent supporter des charges énormes et fonctionnent sans déformation ou défaillance dans des circonstances difficiles. Ils ne sont pas destinés à être utilisés avec des paliers à bague à boule linéaire, mais plutôt avec des bagues céramique autolubrifiantes. Ils peuvent supporter des températures comprises entre -130 C et +200 C. Eu égard à ces caractéristiques, ils sont fréquemment utilisés dans des applications tels que les équipements pétroliers et gaziers, les dispositifs médicaux, le secteur de la construction et le secteur automobile.

  • Matière : Aluminium EN AW 6061/6060
  • Anodisation dure de la surface
  • Dureté de 450-550 HV

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Flanged Linear Carriages

En stock En cours de production

These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Quadro Carriages

En stock En cours de production

These Quadro Carriages are closed, with self-aligning linear ball bearings, two integrated seals, and a lubrication hole. They achieve accurate and efficient linear motion in heavy-load applications.

It features four linear ball bushings internally, which improves stability and load-bearing capability. It distributes the load uniformly throughout the carriage, minimising deflection and maximising stiffness, lowering the danger of vibration and providing dependable performance even in high-speed applications.

It can withstand temperatures ranging from 20C to +80C. However, by replacing the ball retainers, end plates, and seals it can tolerate temperatures of up to +120C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Rail Clamps

En stock En cours de production

These Rail Clamps are used in combination with rail carriages. Made to endure demanding conditions such as heavy loads or vibrations, it offers a secure and strong grip on the rails and maintains remarkable strength and longevity.

By adjusting the clamping lever, the contact sections are pressed into contact with the rail, thereby fastening the carriage in place. It has a circular motion instead of a friction coefficient, reduced driving resistance, and lower energy consumption.

Designed with specialized mechanisms, it allows for easy installation and adjustment, guaranteeing a tight and sturdy connection. Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.

  • Used in combination with rail carriages.
  • It has a circular motion instead of a friction coefficient, and reduced driving resistance.
  • Used in heavy-duty applications such as machinery, railway systems, and manufacturing applications.
Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Shaft Support Rails

En stock En cours de production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Supports d'extrémité d'arbre

En stock En cours de production

Les supports d'extrémité d'arbre apportent aux arbres linéaires stabilité, alignement et soutien. Ces composants sont destinés à maintenir fermement en place des diamètres d'arbre standard tout en permettant un mouvement lisse et précis de la douille.

Ils maintiennent fermement l'arbre en place, en limitant le mouvement latéral ou radial qui pourrait provoquer un mauvais alignement ou entraîner une usure excessive. Ils sont utilisés dans les applications incluant les machines-outils, les dispositifs médicaux et les équipements d'automatisation industrielle.

  • Matière : Aluminium (P40,6060)

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)

Unflanged Aluminium Carriages

En stock En cours de production

These Unflanged Aluminium Carriages are a type of linear bearing that is very effective for heavy loads in various applications where they guide and support linear motion. Their rails are composed of contoured aluminium, with two hardened stainless steel shafts pressed to function as the raceways for the runner block balls.

The unflanged design provides a more compact solution when compared against the flanged carriages but the moving component in the application can only be mounted to the top of the carriage.

Because it is lighter and more corrosion-resistant than steel, it can be used in various applications, including aerospace, machinery, handling technology, machine enclosures, medical, food, etc.

  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • It is lighter and more corrosion-resistant than steel.
  • It is effective for heavy loads in various applications where they guide and support linear motion.
Material: Aluminium

{0} variantes (Filtres appliqués) {0} variantes (Aucun filtre appliqué)