Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Une vis à œil est un type de vis doté d'une boucle à une extrémité, qui est habituellement utilisée avec un crochet et d'autres systèmes de suspension. Ils sont couramment utilisés comme solution de suspension pendant la peinture poudre, la peinture, le grenaillage et autres procédés de traitement de surface. Pour assurer longévité et performance optimale, il est indispensable que les boulons bénéficient d’une forme de protection pour éviter les infiltrations et la contamination.
Ce qui est possible grâce à notre gamme de vis de masquage à œil fabriquées en acier et qui sont dotées de revêtements en silicone coloré. Le revêtement silicone protégera la vis à œil pendant l’utilisation et rallonge sa durée de vie. Cela fait de notre gamme un choix hautement économique et durable pour votre application.
Ces embouts ronds sont en polyamide (PA) noir et ont une base acier, idéale pour une utilisation sur les sols recouverts de moquette. Prêts pour une installation par pression et existent en variantes fixe ou articulée.
Les embouts arrondis filetés sont proposés dans différentes configurations. Tous les embouts filetés entièrement métalliques sont faits à partir d'un alliage en aluminium moulé et parfaitement adaptés aux applications à usage intensif. Les embouts métalliques filetés constituent une autre possibilité en matière d'embout pour usage intensif. Ils sont parfaitement adaptés à une utilisation avec des pieds ajustables, des pieds orientables et des roulettes. Le filetage M8 ou M10 avec écrou de fixation en acier doux permet un assemblage robuste. Le filetage métallique permet un réglage fluide et reproductive, et les pièces moulées en deux parties s'insèrent correctement l'une dans l'autre pour un assemblage dans les tubes.
Les embouts filetés ronds sont disponibles sous forme d'embouts à installation rapide pour les extrémités de tubes et les tuyaux de raccordement. Ils sont filetés pour une fixation sûre par vis. Ces embouts filetés offrent un point de montage stable et sécurisé pour une large gamme de composants de mobilier et d'équipement.
Ils sont couramment utilisés dans les secteurs de la fabrication, de l'emballage et de la construction.
Les tubes embouts filetés sont utilisés pour protéger du bord tranchant du tube et pour fournir une finition esthétique. L'embout à lamelles à enfoncer est équipé d'un filetage pour permettre l'ajout d'un pied réglable ou d'une roulette. Cela réduit le besoin de perçage, ce qui peut faire économiser du temps et des efforts. Conçus pour ajouter des pieds, des roulettes, des patins réglables en hauteur ou tout autre composant externe.
Les embouts métalliques filetés carrés sont disponibles dans différentes options : embouts filetés entièrement métalliques, embouts standard, carrés, métalliques, embouts carrés à usage intensif et embouts horizontaux pour tubes carrés.
Les embouts à lamelles ronds sont adaptés à la protection et à la finition de l'extrémité d'un tube. L'insert à installation par pression est à nervures pour une prise maximale ou d'un corps lisse pour une application en douceur. Un choix de matières et de coloris est disponible pour répondre aux exigences de l'application.
Un assortiment de fixations pour roulettes, comprenant des platines de fixation, des supports en métal ou en plastique, des tiges filetées et à encliqueter. Compatibles avec les roulettes à montage par trou borgne. Choisir en fonction du mode de fixation souhaité et de la taille des trous de montage des roulettes. Un choix d'options de matières répondant à différents types d'applications.
Les embouts et patins carrés sont un type de produit de finition utilisé pour les produits tubulaires carrés. Ils sont conçus pour fournir une connexion hermétique sur une variété de produits tubulaires et peuvent aider à prévenir les dommages aux sols ou sur d'autres surfaces, ainsi qu'à protéger le tube des éléments externes. Couramment utilisés dans diverses applications, y compris le mobilier, les équipements de vente au détail et les équipements industriels.
Ils sont disponibles dans une variété d'options et de styles : embouts à lamelles carrés standard, embouts carrés légers et embouts carrés chromés.
Les embouts à lamelles et à ressort sont monobloc pour faciliter l'application. Les patins à enfoncer ont un profil arrondi et existent dans différentes matières et finitions de base pour s'adapter à diverses applications.
Les patins orientables à enfoncer sont des patins pivotants à insert à ressort. L'insert et le patin sont monobloc pour faciliter l'application. Les patins sont conçus avec une cape d'extrémité de tube pour une finition soignée et sont dotés d'une rotule destinée à créer une inclinaison. La gamme offre un éventail de bases pour s'adapter à diverses applications.
Les patins en téflon sont fixés à l'aide d'une vis pour assurer une prise solide sur la surface de montage. Un trou d'un diamètre de 4,5 mm fournit une entrée à la vis sans endommager la rondelle. La rondelle en acier est revêtue de PTFE pour offrir un glissement optimal.
Les patins en caoutchouc anti-dérapants permettent de couvrir les vérins sur les machines ou les convoyeurs. Ces patins peuvent supporter des charges lourdes et fournir un frottement supplémentaire pour empêcher mouvements et glissements.
Les patins porteurs ronds sont conçus comme bouchon de protection ou comme patins. Le couvercle est doté de paliers pour offrir une insertion facile et un bon ajustement. Ils sont parfaits pour protéger et terminer une extrémité de tube dans les applications à usage modéré à intensif.
Les patins à enfoncer ou les embouts à lamelles sont couramment employés à la base des produits tubulaires comme les pieds de chaise. Le patin à enfoncer apporte une protection, non seulement à l'assemblage, mais plus important, à la surface qui se trouve en dessous. Protection idéale pour les sols en bois, moquettés et autres.
Notre gamme de patins à enfoncer propose un large éventail d'options de matières, notamment : polyamide (PA), polyéthylène (PE), acrylonitrile-butadiène-styrène (ABS), feutrine et aussi acier ; ainsi que diverses finitions et choix de couleur.
Notre offre comprend de nombreux styles, dont : bombé, courbé, à pattes métalliques, à lamelles, fileté, léger et à usage intensif. Ainsi que de très nombreuses formes pour répondre aux besoins de vos applications, dont : ronde, ovale, rectangulaire et carrée.
En polytétrafluoroéthylène (PTFE), ces patins à visser sont montés à l'aide de vis et sont fournis avec une rondelle acier. Ces fixations à vis pour patins empêchent les chaises et autres produits avec fixations tubulaires de glisser sur les surfaces lisses.
Les pieds de nivellement à goujons montés avec une base pivotante en plastique s'ajustent sur des surfaces irrégulières, comme sur des machines-outils, racks électroniques et applications similaires nivelées. Le pivot d'articulation et les patins de grand diamètre assurent un nivellement et un soutien solides.
Les pieds de nivellement à goujon montés sur base pivotante métallique constituent une solution durable pour le montage sur machines ou convoyeurs. Ces pieds sont dotés d’un pivot articulé et d’un goujon fabriqués dans une optique de précision et de robustesse de filetage.
Pied palet à faible profil qui sont souvent appelés pieds palette. Ils s'adaptent aux patins standard à base de métal et offrent une résistance et une protection supplémentaires.
L'acier doux protège les sols et réduit les niveaux de bruit, tout en encapsulant et protégeant complètement la base métallique.
Les tailles de montant maximales présupposent l'utilisation de tubes SHS. Ce Pied palet est idéale pour les palets en métal et les emballages.
Idéal pour les tubes ronds de diamètres courants.
Pied à encliqueter, parfois appelés patins bombés en raison de la taille de champignon du pied, sont une jolie alternative pour les roulettes pivotantes avec œillets ou à enfoncer. Insérés dans les pieds ou la base d'une application, ils permettent de déplacer les meubles en douceur et facilement lorsque cela est nécessaire. Elles offrent plus de stabilité que des roulettes, qui risquent de rouler d'avant en arrière, notamment sur les surfaces carrelées ou stratifiées.
Notre gamme de Pieds à encliqueter se compose d'une base en polyamide (PA) noire, qui constitue le pied, et une roulette en acier galvanisé. La roulette à encliqueter accélère l'installation et la base en PA lisse offre une manœuvrabilité sans effort.
Il existe six différents types à sélectionner selon le type d'application recherchée. Le type 4 possède une base creuse.
Patin ajustable orientable fabriqué en polypropylène (PP) noir doté d'un goujon et d'une rotule en acier zingué brillant. Ces patins à inclinaison sont idéaux pour une application courbée et ils peuvent être ajustés pour utilisation sur sur sols inégaux.
Adaptés à une utilisation avec des embouts filetés.
Ces pieds ajustables chromés constituent une solution bon marché pour les applications de charge légère sur des surfaces légèrement irrégulières, dont le mobilier de bureau, les étagères, les présentoirs de points de vente, les armoires et les petites machines. La gamme est fabriquée en polyéthylène (PE) noir chromé.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer