Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(32 Types de produit)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Un assortiment de fixations pour roulettes, comprenant des platines de fixation, des supports en métal ou en plastique, des tiges filetées et à encliqueter. Compatibles avec les roulettes à montage par trou borgne. Choisir en fonction du mode de fixation souhaité et de la taille des trous de montage des roulettes. Un choix d'options de matières répondant à différents types d'applications.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Les patins en caoutchouc anti-dérapants permettent de couvrir les vérins sur les machines ou les convoyeurs. Ces patins peuvent supporter des charges lourdes et fournir un frottement supplémentaire pour empêcher mouvements et glissements.
Les pieds de nivellement à goujons montés avec une base pivotante en plastique s'ajustent sur des surfaces irrégulières, comme sur des machines-outils, racks électroniques et applications similaires nivelées. Le pivot d'articulation et les patins de grand diamètre assurent un nivellement et un soutien solides.
Les pieds de nivellement à goujon montés sur base pivotante métallique constituent une solution durable pour le montage sur machines ou convoyeurs. Ces pieds sont dotés d’un pivot articulé et d’un goujon fabriqués dans une optique de précision et de robustesse de filetage.
Patin ajustable orientable fabriqué en polypropylène (PP) noir doté d'un goujon et d'une rotule en acier zingué brillant. Ces patins à inclinaison sont idéaux pour une application courbée et ils peuvent être ajustés pour utilisation sur sur sols inégaux.
Adaptés à une utilisation avec des embouts filetés.
Pieds ajustables - Les pieds de nivellement standard/non articulés avec une base rigide en plastique s'adaptent aux surfaces inégales et nivellent les machines-outils, les racks électroniques et les applications similaires. La base en plastique offre une surface lisse, non-abrasive, qui protège les sols. Can be used with threaded inserts that are available to purchase separately.
Pieds ajustables - Les pieds de nivellement s'adaptent aux surfaces inégales et nivellent les machines-outils, les racks électroniques et les applications similaires.
Les pieds articulés industriels de cette gamme comportent un goujon fileté fabriqué en acier inoxydable 304 fixé à une base en polyamide (PA) noir, offrant une articulation maximale de 30. Idéale pour utilisation dans l'industrie agroalimentaire et la restauration.
Les pieds de nivellement à goujons montés et base pivotante en plastique s'adaptent aux surfaces inégales et nivellent les machines-outils, les racks électroniques et les applications similaires. Le pivot d'articulation et les patins de grand diamètre assurent un nivellement et un soutien solides.
Les pieds de nivellement à goujons sur base fixe en plastique s'adaptent aux surfaces inégales et nivellent les machines-outils, les racks électroniques et les applications similaires. La base en plastique offre une surface lisse, non-abrasive, qui protège les sols.
Les pieds de nivellement à goujon montés sur une base métallique fixe constituent une solution peu coûteuse pour les applications légères. Ces pieds de nivellement peuvent être utilisés sur le mobilier de bureau, les étagères, les présentoirs de vente, les armoires et les petites machines.
Les pieds de nivellement à goujons sur base pivotante en plastique s'adaptent aux surfaces inégales et nivellent les machines-outils, les racks électroniques et les applications similaires. Le pivot d'articulation et les patins de grand diamètre assurent un nivellement et un soutien solides.
Notre gamme de pieds machines standard fabriqués avec goujon en acier zingué et une base en polyamide (PA) sont destinés à supporter des machines, des racks électroniques et des applications de convoyeur. Les pieds ont une articulation de 20 au maximum et peuvent être achetés dans des variantes avec ou sans trous de fixation. Des patins antidérapants peuvent être achetés séparément lorsqu'un frottement supplémentaire est requis.
Notre gamme de pieds machines haut de gamme est destinée à être utilisée dans les applications où un pied de montage haute qualité est requis, notamment les machines et les racks électroniques. Ils existent avec un goujon en acier inoxydable ou en acier doux, fixé sur une base en polyamide (PA) ou en acier inoxydable. La gamme est également disponible avec ou sans trous de fixation.
Pieds réglables, base lisse.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer