Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(39 Types de produit)
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
These Pan Head Shoulder Screws, also known as pan head shoulder bolts, are a type of fastener that consists of a cylindrical shaft with a pan head at one end and a shoulder at the other. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful when a mounting pin, dowel, joint, shaft, or sliding motion is required. It is sturdy and corrosion-resistant, but not in really hard conditions.
This range of Shoulder Screws features a pan head that is slightly domed and a flat bearing. It is suited for low-profile applications and has an aesthetically attractive appearance. Easy to install or remove using slotted screwdrivers. These screws suit electronics, medical devices, machinery and automotive applications.
These Shoulder Screws, often known as shoulder bolts, are a kind of fastener having a cylindrical head and a threaded shank. They feature a shoulder that runs from the head to the shank which is machined to a precise tolerance. Shoulder screws are commonly used to connect two components, with the shoulder acting as a bearing surface.
Shoulder Screws are appropriate for applications requiring a mounting pin, dowel, joint, shaft, or sliding motion.
This range of Shoulder Screws features a slotted head, which allows them to be driven with a slotted screwdriver. They are magnetic and have excellent shear resistance, although they corrode somewhat more easily than conventional shoulder screws. These screws are suitable for electronics, machinery, automotive and construction applications.
Cette gamme de vis tête cylindrique est dotée d’une empreinte hexagonale. Les vis CHC sont idéales pour l’assemblage de précision et pour les surfaces restreintes. Ces vis tête cylindrique sont disponibles avec deux options de tête basse.
La première de ces options permet de réduire la hauteur totale de la tête de la vis, ce qui signifie qu'aucun fraisage n'est nécessaire, contrairement aux vis à tête plate. La deuxième option présente un profil extrêmement surbaissé et ne requiert pas de trou de placement fraisé. Ces vis conviennent aux applications de machines et d’équipements présentant un dégagement minimal.
Les vis tête cylindrique sont couramment utilisées avec des rondelles captives (vendues séparément).
Les vis sont fabriquées en inox austénitique, offrant ainsi une bonne résistance à la corrosion et une grande usinabilité. Le matériau est un choix populaire pour les applications de la construction et automobiles.
Cette gamme de vis captives est dotée d’une tête cylindrique à entraînement hexagonal. Les vis à entraînement hexagonal sont idéales pour les assemblages de précision et sont idéalement utilisées lorsque la surface disponible est réduite.
Elles constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Ils sont utilisés pour se conformer à la directive sur les machines 2006/42/CE, de manière générale à ISO 4762. Les vis captives sont généralement utilisées avec des Rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox qui assure une bonne résistance à la corrosion et une bonne usinabilité. Ces vis sont disponibles en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives est dotée d’une tête cylindrique à entraînement hexagonal. Les vis à entraînement hexagonal sont idéales pour les assemblages de précision et sont idéalement utilisées lorsque la surface disponible est réduite.
Elles constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE, de manière générale à ISO 1207. Les vis captives sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’acier inoxydable, ce qui assure une bonne résistance à la corrosion et usinabilité. Ce matériau est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives est dotée d’une tête cylindrique avec deux options : l’une avec une empreinte torx et l’autre avec une empreinte cruciforme. D’un côté, les vis à empreinte torx offrent une méthode d’engagement positif et rapide qui transmet le couple avec moins de pression vers le bas. Cependant, les vis avec empreinte cruciforme peuvent supporter un couple élevé, ce qui fait d’elles un bon choix pour les applications nécessitant un bon ajustement et facilite le retrait des vis, même si elles ont été fortement serrées. Elles offrent toutes deux un bel aspect de fixation, idéal pour la présentation de produits finis.
Ces vis constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Les tailles M8 sont dotées d’une empreinte torx réduite, tandis que les tailles M3, M4, M5 et M6 sont dotées d’une empreinte cruciforme. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE, de manière générale à ISO 14583. Les vis captives sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’acier inoxydable austénitique, ce qui assure une bonne résistance à la corrosion et usinabilité. Ce matériau est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives à tête moletée est dotée d’une tête basse. Elles constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE.
Elles sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox austénitique, ce qui assure une bonne résistance à la corrosion et une usinabilité et ces vis existent en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives à tête moletée est dotée d’une tête basse et d’un entraînement à fente. Les entraînements à fente acceptent les tournevis à lame standard et nécessitent moins de pression vers le bas pour entraîner les pièces que les ouvertures encastrées. Il convient d’utiliser une lame adaptée pour minimiser le glissement.
Ces vis constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE. Elles sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox austénitique, ce qui assure une bonne résistance à la corrosion et une usinabilité et ces vis existent en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis captives à tête moletée est dotée d’une tête longue. Elles constituent une solution de montage idéale pour les panneaux dotés de trous non filetés. Elles sont utilisées pour se conformer à la directive sur les machines 2006/42/CE.
Elles sont généralement utilisées avec des rondelles captives filetées (vendues séparément).
Ces vis sont fabriquées à partir d’inox austénitique, ce qui assure une bonne résistance à la corrosion et une usinabilité et ces vis existent en groupes avec finition noircie ou sans. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Remarque : ces vis ont un diamètre de tige plus petit et ne doivent pas être serrées au couple recommandé pour une vis équivalente de la taille de filetage affichée.
Cette gamme de vis ventilées est dotée d’une tête cylindrique à entraînement hexagonal. Les entraînements hexagonaux sont idéaux pour les assemblages de précision et sont idéalement utilisés lorsque la surface disponible est réduite.
Le noyau creux des vis agit comme un système d’aération. La gamme est conforme à la norme DIN 912 (avec évent central). Elles sont fabriquées en acier inoxydable austénitique nettoyé par ultrasons, ce qui leur confère une très bonne résistance à la corrosion, une bonne solidité et une bonne usinabilité. Cette matière est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Cette gamme de vis à épaulement présente une tête cylindrique avec un entraînement hexagonal. Les entraînements hexagonaux sont parfaits pour les assemblages de précision et sont idéalement utilisés lorsque la surface disponible est réduite.
Elles sont fabriquées à partir d’inox austénitique qui assure une bonne résistance à la corrosion et leur usinabilité. Ce matériau est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile.
Cette gamme de vis à épaulement présente une tête ultra basse avec une douille hexagonale. Les dimensions de la tête de ces vis à profil très surbaissé sont d'environ 1/2 de celles de vis à épaulement normales. Les entraînements hexagonaux sont parfaits pour les assemblages de précision et sont idéalement utilisés lorsque la surface disponible est réduite.
Elles sont fabriquées à partir d’inox austénitique qui assure une bonne résistance à la corrosion et leur usinabilité. Ce matériau est un choix populaire pour les applications dans les secteurs de la construction et de l’automobile. Ces vis sont adaptées aux applications pharmaceutiques et autres.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer