Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(17 Types de produit)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Les contre-plaques sont des composants mécaniques qui sont utilisés en combinaison avec des verrous coulissants pour élever et soutenir d'autres composants ou objets. Deux variétés sont disponibles dans cette gamme : une rectangulaire et une carrée.
Elles servent à augmenter la haute de la surface de verrouillage, la rendant plus accessible et plus simple à utiliser. Elles résistent à la corrosion, en garantissant des performances de longue durée, même dans des environnements sévères et conservent leur place sans se déplacer ou bouger pendant leur utilisation.
Elles sont couramment employées dans une variété d'applications industrielles telles que l'automobile, l'aérospatiale et les équipements médicaux.
Les douilles de localisation fonctionnent de pair avec les fixations One-Touch au positionnement et à l'alignement précis de composants. Elles offrent un moyen sûr et précis de trouver et de maintenir des objets en place.
Elles sont censées offrir un emplacement précis et exact et un maintien d'objets en place, ainsi qu'une fixation de panneau et de couvercle sécurisée. Les douilles de serrage, par ailleurs, peuvent servir de récepteurs pour les fixations One-Touch. Les fixations One-Touch peuvent être installées sans avoir besoin de douilles.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 180 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les fixations One-Touch avec bridage à billes sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.
Elles se composent d'un corps, d'un ressort et d'un palier à billes. Le ressort maintient le palier à billes en position et, lorsque l'on appuie dessus, il entre en contact avec l'objet à serrer, en le verrouillant fermement en place. Lorsque la fixation est de nouveau tirée, le palier à billes libère l'élément, permettant de le retirer facilement.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les fixations One-Touch avec verrouillage à billes sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.
Elles se composent de trois parties : un corps, un ressort et un palier à billes. Le ressort maintient le palier à billes en place et, lorsque l'on appuie dessus, il se détache du corps en libérant la fixation. Le palier à billes sécurise la fixation lorsqu'il est repoussé dans le corps.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 180 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les fixations One-Touch avec verrouillage à came sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste.
Elles se composent d'un corps, d'un ressort et d'une came. Le ressort maintient la came en place et, lorsque le levier est déplacé à 45 de sa position, il pivote autour d'un point pour enclencher le verrou ou le désengager. La came se libère lorsque la fixation est tirée de nouveau, permettant de facilement retirer l'objet.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles résistent à des températures pouvant atteindre 130 C et peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les fixations One-Touch avec serrage par traction sont idéales pour les applications qui requièrent des modifications rapides et répétées d'outillage ou de configurations d'un seul geste. Elles sont durables et fournissent une solution de fixation sûre et robuste. Elles sont facilement amovibles et repositionnables tout en maintenant la connexion en place.
Elles se composent de deux éléments : une bride de serrage par traction et une base métallique. La base métallique est située sur un côté de la fixation, tandis que la bride de serrage par traction se trouve de l'autre côté. Lorsque les deux composants sont joints, le mécanisme de serrage par traction se connecte à l'élément, en le maintenant solidement en place. Séparez les deux moitiés pour libérer l'objet à l'aide du mécanisme de serrage par traction, ce qui se fait facilement par un seul geste.
Elles sont couramment utilisées dans un large éventail d'applications industrielles, notamment l'automobile, l'aérospatiale et les dispositifs médicaux. Elles peuvent être utilisées pour des applications comme les courroies de transmission ou les capots de machines.
Les roulettes haute température sont idéales pour les équipements tels que les roulettes de four de boulangerie, ainsi que pour les applications où des températures élevées sont attendues, comme les équipements de four industriel et les autoclaves. Elles sont aussi adaptées à d'autres applications nécessitant une résistance aux hautes températures. Notre gamme comprend des roulettes à platine fixe ou pivotante et à œillet. Elles sont disponibles dans un large choix de matériaux et de couleurs, notamment en thermoplastique, en acier inoxydable et en caoutchouc. Différentes capacités de charge et tailles sont disponibles.
Les règles sont utilisées pour placer de manière précise et répétée des brides coulissantes le long de guides linéaires ou d'arbres. Deux variantes sont disponibles, chacune avec un style d'installation distinct.
D'un côté, les règles simples et, de l'autre côté, les règles doubles. À l'intérieur de chacune d'entre elles, figure un type d'installation. Le type d'installation à vis avec des trous percés ou une installation adhésive est doté d'un contour de l'emplacement du trou de vis, non percé.
Elles disposent d'un motif de règle ou de grille marqué qui court le long d'un ou des deux bord(s), fournissant ainsi une indication aux utilisateurs. Elles sont durables, robustes et résistantes à la température.
Elles sont couramment employées dans une variété d'applications industrielles telles que l'automobile, l'aérospatiale et les équipements médicaux.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer