Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Matière: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Couleur: Naturel, Noir Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Hauteur de bride | Diamètre extérieur minimal | Couleur | Matière | Diamètre intérieur | Diamètre extérieur maximal | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1449 € - 0,1449 € | 398 En stock |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Noir
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,1621 € - 0,1865 € | 6000 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,3127 € - 0,3285 € | Demander le délai de livraison ici |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Noir
|
40% Glass Filled PPS
|
0.118 in
3.0 mm
|
0.28 in
7.1 mm
|
||
| 0,1621 € - 0,1865 € | 2995 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1621 € - 0,1865 € | 305 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1635 € - 0,1865 € | 9043 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1621 € - 0,1865 € | 8120 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1621 € - 0,1865 € | 676 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1621 € - 0,1865 € | 502 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,2922 € - 0,3053 € | 21 En stock |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Noir
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.232 in
5.9 mm
|
||
| 0,1621 € - 0,1865 € | 964 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1621 € - 0,1865 € | 835 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,1621 € - 0,1865 € | Demander le délai de livraison ici |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1015 € - 0,108 € | 2164 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1621 € - 0,1865 € | 2196 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1621 € - 0,1865 € | 48780 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturel
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,1621 € - 0,1865 € | 760 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,2037 € - 0,2324 € | Demander le délai de livraison ici |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,0915 € - 0,0974 € | 2963 En stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2037 € - 0,2324 € | Demander le délai de livraison ici |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm