These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Matière: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Couleur: Naturel, Noir Indice d'inflammabilité de la matière: , UL94 V-2, UL94 V-0, UL94 HBSéries: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
Utiliser les filtres ou rechercher ci-dessous pour trouver ce que vous cherchez
| Gamme de prix | Disponibilité | Hauteur de bride | Diamètre extérieur minimal | Couleur | Matière | Diamètre intérieur | Diamètre extérieur maximal | Ajouter au panier | |
|---|---|---|---|---|---|---|---|---|---|
| 34801 En stock |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturel
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
|||
| 0,0361 € - 0,0446 € | 2970 En stock |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Naturel
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 10331484 | 0,0399 € - 0,0493 € | 686 En stock |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Naturel
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
|
| 0,0374 € - 0,0462 € | 24758 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturel
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,0372 € - 0,0459 € | 499 En stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0389 € - 0,0481 € | 495 En stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Naturel
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0384 € - 0,0474 € | 14480 En stock |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Naturel
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,038 € - 0,0469 € | 1000 En stock |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Naturel
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
||
| 1968 En stock |
|
|
Naturel
|
Nylon 6/6
|
|
0.276 in
7.0 mm
|
|||
| 1007 En stock |
0.083 in
2.1 mm
|
0.181 in
4.6 mm
|
Naturel
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.622 in
15.8 mm
|
|||
| 940 En stock |
0.059 in
1.5 mm
|
0.161 in
4.1 mm
|
Naturel
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
|||
| 3247 En stock |
0.098 in
2.5 mm
|
0.177 in
4.5 mm
|
Naturel
|
Nylon 6/6
|
0.52 in
13.2 mm
|
0.748 in
19.0 mm
|
|||
| 13736 En stock |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
|||
| 960 En stock |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
Naturel
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
|||
| 149785 En stock |
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
Naturel
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.492 in
12.5 mm
|
|||
| 1985 En stock |
0.051 in
1.3 mm
|
0.441 in
11.2 mm
|
Naturel
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
|||
| 3991 En stock |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Naturel
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
|||
| 1420 En stock |
0.083 in
2.1 mm
|
0.209 in
5.3 mm
|
Naturel
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.772 in
19.6 mm
|
|||
| Demander le délai de livraison ici |
0.055 in
1.4 mm
|
0.138 in
3.5 mm
|
Naturel
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.409 in
10.4 mm
|
|||
| 2702 En stock |
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
Naturel
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
|||
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer