Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Upotettu Tuellinen kaapelikiinnike

 (14 Tuotteet)


HVAC Lehtisaranat

HVAC Leaf Hinges are heavy-duty, free-swinging hinges specifically designed for large and flush-fitting doors. They offer exceptional corrosion resistance and long-term durability, even in high-moisture and extreme-temperature environments.

Their simple yet effective design ensures smooth operation, while minimizing wear and tear on connected components.

It is used on access panels, ductwork enclosures and equipment doors, allowing easy opening and closing while maintaining structural integrity.

  • Can open 180 degrees.
  • Designed for use outdoors or in high-humidity conditions.
Materiaali: , PA, Sinkkiseos, Ruiskuvalettu sinkkiseos Väri: , Kromattu hopea, Musta Sarjanumero: SR1500, SR712, SR800, SR5502

Kaapelikiinnikkeet - kaksiosaiset kaapeli- ja putkiklipsit

Kaapelien ja putkien kaksoisklipsillä voi reitittää 25,0 mm:n putken/letkun sekä kaksi pienempää 6,0 mm:n nippua erikseen.

Sillä voidaan kiinnittää kaapeleita ja putki paneeliin väkäholkilla.

  • Materiaali: Nailon 6/6
  • Väri: väritön
  • UL94 V2 -liekkiluokitus.

Kaapelikiinnikkeet - kuusipuukiinnitys, saranallinen lukittava yläosa

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Kaapelikiinnikkeet - sisään napsautettava/liimakiinnitys, tuellinen, verkko

These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors.

They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.

They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • It has a webbed solution, which provides for even stress distribution while protecting wires from damaging factors.
  • The standoff design allows for better ventilation and prevents overheating.
  • Snap-lock or self-adhesive and require no further tools to install.
Materiaali: PA66, Nailon Väri: Väritön, Musta Materiaalin syttyvyysstandardi: UL94 V-2Sarjanumero: SRWCC,

Kaapelikiinnikkeet - tuellinen, sivulta aukeava

Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.

Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V0 Flame Rated

Kaapelipidikkeet - saranalliset lukkiutuvat

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Kiinteät vääntösaranat - asentovalvottu

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

Kytkimet - Painike/muovinen/uppoasennus

Täydellinen laite sisältää operaattorin, pidikkeen ja kosketinlohkon. Toimitetaan pakattuna, erillään. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuviliittimillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, oikein asennettuna, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).

Kytkimet - yksiosaiset

Täydellinen laite sisältää operaattorin ja kosketinlohkon. Toimitetaan pakattuna, erillään. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuviliittimillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, oikein asennettuna, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).

Lehtisaranat - uppoasennus

Uppokiinnitetyt lehtisaranat ovat litteitä saranoita, joita käytetään laajalti erilaisissa käyttökohteissa. Ne sopivat parhaiten uppoasennettuihin oviin. Pinta-asennetuiksi saranoiksi kutsuttu valikoima tarjoaa erimallisia uppoasennettavia reikiä riippuen käyttökohteen edellyttämän tuen vahvuudesta. Saatavana on erilaisia materiaaleja, jotka sopivat sisällä tai ulkona sijaitsevan käyttökohteen ympäristövaatimuksiin. Saatavilla on myös erilaisia kääntökulmia.

Sarjanumero: SR5506 ,SR5562

Neodyymimagneetit

Neodyymimagneetit ovat saatavilla nikkelipinnoitteella, joka suojaa herkkää magneettimateriaalia ja auttaa estämään korroosion syntyä miniatyyrisovelluksissa. Nikkelistä saatavilla useita kokoja ja muotoja. Tämä valikoima sisältää myös mustia jauhepinnoitettuja pyöreitä tulppamagneetteja, joilla on parempi magneettivahvuus pieneen kokoonsa nähden..

Sarjanumero: SR2332, SR2335

Säädettävät kaapelikiinnikkeet

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.

Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • It organise and secure cables.
  • Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
  • Used in construction to secure electrical wires, manufacturing, and office.
Materiaali: PA, PA66 Väri: Väritön, Musta Materiaalin syttyvyysstandardi: UL94 V-0, UL94 V-2Sarjanumero: , SRWAC

Tuelliset kaapeliklipsit

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Valmiiksi asennettu sarana 30 asteen välein

Pidätyssaranat ovat vääntömomenttisaranat jotka on uritettu 30 asteen välein, jolloin paneelit voidaan sijoittaa ja huoltaa ilman apukomponentteja. ‌Momentti on tehdasasetettu, eivätkä käyttäjät voi muuttaa sitä Valmistettu anodisoidusta alumiinista, valitsemanne viimeistely saatavilla esteettisyyden parantamiseksi Saatavana useita momenttiarvoja.