Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Suora kulma Upotettu Lipputelineet

 (14 Tuotteet)


HVAC Lehtisaranat

HVAC Leaf Hinges are heavy-duty, free-swinging hinges specifically designed for large and flush-fitting doors. They offer exceptional corrosion resistance and long-term durability, even in high-moisture and extreme-temperature environments.

Their simple yet effective design ensures smooth operation, while minimizing wear and tear on connected components.

It is used on access panels, ductwork enclosures and equipment doors, allowing easy opening and closing while maintaining structural integrity.

  • Can open 180 degrees.
  • Designed for use outdoors or in high-humidity conditions.
Materiaali: , PA, Sinkkiseos, Ruiskuvalettu sinkkiseos Väri: , Kromattu hopea, Musta Sarjanumero: SR1500, SR712, SR800, SR5502

Hyllyn tietoliuskat

Shelf Data Strips attach to shelf edges to display pricing, details, and special offers. These Data Strips enhance product detail visibility in retail environments and promote merchandise in an organised manner.

It is easy to use, versatile, and customisable. It helps keep shelves organised, provide information and promote products.

  • Material: PVC, Acrylic
  • Colour: Clear

Hyllynreunojen etanaklipsit

Snail Clips promote special pricing and detailed information by clipping securely onto shelving. The range features different mounting options, including some with an adhesive strip on the front to mount promotional materials and special offers easily.

It is used in retail stores, trade shows, and display signage, such as price tags (tag is not included), shelf labels and store hours. It is easy to install and remove.

  • Material: PC

Hyllynreunojen lippukiinnikkeet

Shelf Edge Ticket Fixings promote special pricing and detailed information by hanging out from shelf edges, with the tag not included. These fixings call attention to specific products in retail environments for added promotion.

It is easy to use, versatile and the material makes them durable. It helps to keep shelves organised and provide information. It can be used in a variety of retail settings, including grocery stores, convenience stores, and department stores.

  • Material: PVC, PP, LDPE
  • Colour: Clear, Natural

Kiinteät vääntösaranat - asentovalvottu

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

Kytkimet - Painike/muovinen/uppoasennus

Täydellinen laite sisältää operaattorin, pidikkeen ja kosketinlohkon. Toimitetaan pakattuna, erillään. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuviliittimillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, oikein asennettuna, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).

Kytkimet - yksiosaiset

Täydellinen laite sisältää operaattorin ja kosketinlohkon. Toimitetaan pakattuna, erillään. Kytkimet on luokiteltu 4amp @ 230VAC sormisuojatuilla ruuviliittimillä. Kytkimet täyttävät NEMA 4, 4x, 12, 13 ja IP65-vaatimukset, oikein asennettuna, ja ovat öljy- ja vesitiiviitä. UL/CSA/CE-hyväksytty. Hetkellinen toiminta "EI" (ponnahtaa takaisin) tai ylläpidetty "NC" (pysyy alhaalla).

Lehtisaranat - uppoasennus

Uppokiinnitetyt lehtisaranat ovat litteitä saranoita, joita käytetään laajalti erilaisissa käyttökohteissa. Ne sopivat parhaiten uppoasennettuihin oviin. Pinta-asennetuiksi saranoiksi kutsuttu valikoima tarjoaa erimallisia uppoasennettavia reikiä riippuen käyttökohteen edellyttämän tuen vahvuudesta. Saatavana on erilaisia materiaaleja, jotka sopivat sisällä tai ulkona sijaitsevan käyttökohteen ympäristövaatimuksiin. Saatavilla on myös erilaisia kääntökulmia.

Sarjanumero: SR5506 ,SR5562

Neodyymimagneetit

Neodyymimagneetit ovat saatavilla nikkelipinnoitteella, joka suojaa herkkää magneettimateriaalia ja auttaa estämään korroosion syntyä miniatyyrisovelluksissa. Nikkelistä saatavilla useita kokoja ja muotoja. Tämä valikoima sisältää myös mustia jauhepinnoitettuja pyöreitä tulppamagneetteja, joilla on parempi magneettivahvuus pieneen kokoonsa nähden..

Sarjanumero: SR2332, SR2335

Pehmusteet ja kumijalat

Kiinnityönnettäviä pehmustejalkoja voi käyttää liukuina, pehmusteina ja pysäyttiminä monissa kohteissa. Kiinnityönnettävä rakenne pitää pehmusteen tukevasti paikoillaan ja suojaa pintoja kontaktilta.

Sarjanumero: SR5795

Pyöreät kannatinsuojukset

Round Hanger Caps protect the outer diameters of threaded and non-threaded tubes and rods, preventing unintentional displacement. Feature an attractive finish and have excellent weather resistance.

Sopivat erinomaisesti letkujen, putkien ja tankojen suojaamiseen.Siinä on esteettinen pinta ja kätevä lävistetty pää ripustusta varten.Joustava, helppo asentaa ja se kestää hyvin säätä. Materiaali: PVC Väri: Musta Sarjanumero: SR1512

Työntösovitejalka

Työntösovitejalka, joita kutsutaan yleisesti läpivietäviksi jaloiksi, sopivat erinomaisesti moneen käyttökohteeseen. Niillä on lukuisia hyödyllisiä ominaisuuksia, jotka voivat suojella pintaa, vaimentaa tärinää, vahvistaa liitoksia ja estää liukumista.

Työntösovitejalkavalikoimamme on suunniteltu työntymään reikiin, putkien päihin ja huonekalujen pohjaan, joten ne on nopea ja helppo asentaa. Ne voivat tarjota stabiilisuutta ja tukea monessa kohteessa ja monella alalla, kuten toimisto ja vähittäismyynti, pienten ja suurten kodinkoneiden, huonekalujen ja kaappien valmistus, koteloiden ja rasioiden, lasihyllyjen ja pöytälevyjen tukeminen, pinoaminen, sähkö- ja elektroniikkalaitteet jne.

  • Tarjolla on monia materiaaleja, kuten nailon 6/6, silikonikumi, pientiheyksinen polyeteeni (LDPE) ja termoplastinen elastomeeri (TPE).
  • Muodot: suorakaide, suorakulma, pyöreä ja neliö
  • Värit: musta, ruskea, harmaa, väritön ja läpinäkyvä
  • UL94 HB -luokitellut versiot.


Sarjanumero: SR1573 ,SR5797, SR5798, SR5802

Vaijerikiskolliset lippukiinnikkeet

Wire Rail Ticket Fixings promote special pricing and detailed information by hanging from wire display structures, but not including the displayed tag. These fixings call attention to specific products in retail environments for added promotion.

It is used in retail, office, event and other environments where information needs to be displayed. It is easy to install, provides a secure stand and has a parallel or vertical orientation display for your applications.

  • Material: PVC

Valmiiksi asennettu sarana 30 asteen välein

Pidätyssaranat ovat vääntömomenttisaranat jotka on uritettu 30 asteen välein, jolloin paneelit voidaan sijoittaa ja huoltaa ilman apukomponentteja. ‌Momentti on tehdasasetettu, eivätkä käyttäjät voi muuttaa sitä Valmistettu anodisoidusta alumiinista, valitsemanne viimeistely saatavilla esteettisyyden parantamiseksi Saatavana useita momenttiarvoja.