Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Säädettävä Kuitukelat

 (29 Tuotteet)


HVAC Lehtisaranat

HVAC Leaf Hinges are heavy-duty, free-swinging hinges specifically designed for large and flush-fitting doors. They offer exceptional corrosion resistance and long-term durability, even in high-moisture and extreme-temperature environments.

Their simple yet effective design ensures smooth operation, while minimizing wear and tear on connected components.

It is used on access panels, ductwork enclosures and equipment doors, allowing easy opening and closing while maintaining structural integrity.

  • Can open 180 degrees.
  • Designed for use outdoors or in high-humidity conditions.
Materiaali: , PA, Sinkkiseos, Ruiskuvalettu sinkkiseos Väri: , Kromattu hopea, Musta Sarjanumero: SR1500, SR712, SR800, SR5502

Joustavat kaapelikiinnikkeet - terästä

These Flexible Steel Clamps are fasteners for bundling, clamping, securing, and organising cables, wires, or tubing. It provides great strength and corrosion resistance while preventing drooping, tangling, or coming into touch with other components. The vinyl coating holds the cable and insulates it.

The adaptability of these clamps enables simple cable routing and placement while allowing variations in cable diameter or length. They are commonly used in applications involving vibration, movement, or severe conditions.

These cable clamps' flexible form enables simple installation and adjustment screw mounting into place, making them excellent for usage in various sectors such as automotive, electrical, and construction.

Series Code :SR2150

Sarjanumero: SR2150

Kaapelikiinnikkeet - kiinni painettavat, säädettävät

These Cable Clamps are used to gather and route cables and wires, keeping them tidy, secure, and conveniently accessible. The robust structure ensures your cables are securely held in place, eliminating tangling, damage, or accidental disconnection. It has a plug-in application for simple installation, and the adjustable clip accommodates a wide range of wire diameters.

It is excellent for high vibration applications since, once closed, the clip will not open until the tab is released. There is still the option to reopen the tab and reutilise the clamp with alternative cable diameters. The snap-on design allows for quick installation and can be used in cabling applications such as data centres and networking facilities, telecommunications networks, or electrical.

  • Material: PA
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Kahvalliset salpalukot - säädettävät

Handle Turn Cam Latches - Adjustable used for electronic panels, doors, cabinets and other similar installations.

These latches offer exceptional durability and security making them the ideal choice for industrial, commercial, and high-stakes environments. These latches are quick and easy to install. They are perfect for situations requiring lightweight access and can be put on doors of any thickness.

Its handle is removable therefore not mandatory, and when not in use the lock can be opened with a 9mm triangular key.

  • Colour: Natural

Kompressiosalvat - säädettävä/siipinuppi

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Koneen säätöjalat

Koneen tasausjalat ovat edullinen ratkaisu kevyeen käyttöön. Näitä jalkoja voi käyttää toimistohuonekaluissa, hyllyissä, myyntipiste-esittelyissä, kaapeissa ja pienissä koneissa.

Konejalat - Premium

Ensiluokkaisia konejalkoja käytetään käyttökohteissa, joissa tarvitaan korkealaatuisia kiinnitysjalkoja, kuten koneet ja elektroniset telineet. Konejalkoja saa joko ruostumattomana teräksenä tai niukkahiilisenä teräksenä. Jalat kiinnitetään joko polyamidi- (PA) tai ruostumattomaan teräspohjaan. Saatavilla myös pulttireikäisinä tai ilman.

Konejalat - vakio

Vakiomallisten konejalkojen mallistomme on varustettu sinkityllä teräsnastalla ja polyamidipohjalla. Ne on valmistettu tukemaan koneita, elektronisia telineitä ja kuljetinhihnakohteita. Jaloissa on enintään 20 asteen artikulointi, ja niitä voi ostaa joko pulttirei'illä tai ilman. Liukumattomat tyynyt voidaan ostaa erikseen kohteisiin, joissa tarvitaan parempaa kitkaa.

Sarjanumero: SR1545

Kuitu tarvikkeet

Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.

Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Kuitukelat

Kuidunhallintatuotteiden valikoima tukee matalaprofiilisia kuitukeloja ylimääräisen kuidun keräämiseksi piirikortilla. Jotkut voi purkaa ja muodostaa niillä mutkan 90 tai 180 asteen käännöksen ympäri. Jotkut kelat voidaan pinota ja asentaa piirilevylle. Valmistettu värittömästä ja mustasta nailonista. Tarjolla on UL94-V0- ja UL94-V2-luokiteltuja vaihtoehtoja.

Sarjanumero: SREFA04

Liimapintainen kaapelikiinnike

Adhesive Cable Clamps have a ratcheting feature that holds and locks bundles securely. Ideal for holding and routing cables, wires and cords.

The clamps in this range are adjustable and can be reopened once the tab is released. This function allows for routing changes. The range also includes options with a side lock on the top of the clamp that prevents the clip from sliding open.

This range of cable clamps come equipped with a self-adhesive strip, for convenient and easy securing of your cable bundles.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Series Code :SR2068

Sarjanumero: SR2068

Liu'ut - Säädettävä kallistus

Säädettävät kallistettavat liu'ut, jotka on valmistettu mustasta polypropyleenistä (PP) ja joissa on kirkas sinakttu teräskuula ja tappi. Nämä kallistettavat liu'ut soveltuvat hyvin kulmiin, ja niitä voidaan säätää epätasaisia lattiapintoja varten.

Sopivat käytettäväksi kierteitettyjen sisäkkeiden kanssa.

  • Kierrekoot M6, M8 ja M10.

Liu'ut- säädettävä/tasainen alusta

Liu'ut säädettävällä, tasaisella alustalla.

Nastatasausjalat - muovinen kääntyvä alusta

Muovisella kääntyvällä alustalla varustetut nastatasausjalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Kääntyvä nivel ja suuret tyynyt tarjoavat erinomaisen tasauksen ja tuen.

Neljänneskierrossalvat – T-kahva

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

Nivelletyt säätöjalat - teollisuuskäyttöön - ruostumaton teräs

Teollisten nivellettyjen säätöjalkojen valikoima on varustettu 304 ruostumattomasta teräksestä valmistetulla kierrenastalla, joka kiinnitetään mustaan polyamidipohjaan (PA) tarjoten 30 maksimiartikulaation. Sopii erinomaisesti ruoantuotantoteollisuuteen ja catering-alalle.

Puristussalpalukko - Säädettävä

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Materiaali: , Ruostumaton teräs Väri: , Musta, Kromi Sarjanumero: SR640, SR5547, SR5027, SR040, SR6413

Säädettävä T-kahva puristuksella

Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Säädettävä johtopidike

Tarjolla on 2 tyyppiä. Sido kaapelit paneeliin painoasennettavalla kiinnikkeellä, joka voidaan kiinnittää 3 mm:n paneeliin. Tyypissä 1 on kierron estävä kiinnitys, joka pitää hihnan paikoillaan ja estää liikkeen.

Säädettävä vetosalpa – pidäkkeellä

Säädettävät kiinnitettävät vetosalvat sopivat erilaisiin kohteisiin, kuten kontteihin, paketointiin ja teollisiin siivouslaitteisiin. Tuotteessa on ruuvattu haka, jolla voi säätää kiinnitysväliä. Valikoimassa on useita materiaaleja, jotka sopivat käyttökohteen ympäristöön. Tarjolla on vaihtoehtoja riippulukolla tai ilman turvallisuustarpeiden mukaan.

Sarjanumero: SR5028

Säädettävät kaapelikiinnikkeet

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.

Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • It organise and secure cables.
  • Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
  • Used in construction to secure electrical wires, manufacturing, and office.
Materiaali: PA, PA66 Väri: Väritön, Musta Materiaalin syttyvyysstandardi: UL94 V-0, UL94 V-2Sarjanumero: , SRWAC

Säädettävät laitejalat - kromatut

Nämä kromipäällysteiset säätöjalat ovat edullinen ratkaisu kevyisiin käyttökohteisiin hieman epätasaisilla pinnoilla, kuten toimistokalusteet, hyllyt, myyntipisteet, komerokaapit ja pienet koneet. Jalat on valmistettu kromipäällysteisestä mustasta polyetyleenistä (PE).

Sarjanumero: SR5442 ,SR5701

Säädettävät laitejalat - niveltymättömät

Muovisella kääntyvällä alustalla varustetut laitejalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Kääntyvä nivel ja suuret tyynyt tarjoavat erinomaisen tasauksen ja tuen.

Säädettävät laitejalat - niveltymättömät/vakio

Muovisella kiinteällä alustalla varustetut niveltymättömät säädettävät vakiomalliset laitejalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Muovialusta tarjoaa sileän ja hankaamattoman pinnan lattian suojaksi.

Sarjanumero: SR5439

Säätöjalat - muovinen kiinteä alusta

Muovisella kiinteällä alustalla varustetut säätöjalat mukautuvat epätasaisiin pintoihin ja tasaavat työstökoneita, sähkötelineitä ja vastaavia kohteita. Muovialusta tarjoaa sileän ja hankaamattoman pinnan lattian suojaksi.

  • / 2