Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
(184 Tuotteet)
Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.
This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.
The latches require the use of standard cams without stoppers, which are sold separately.
Koneen tasausjalat ovat edullinen ratkaisu kevyeen käyttöön. Näitä jalkoja voi käyttää toimistohuonekaluissa, hyllyissä, myyntipiste-esittelyissä, kaapeissa ja pienissä koneissa.
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.
Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Korkean lämpötilan laitepyörät sopivat ihanteellisesti laitteistoihin, kuten leipomouunien pyöriksi sekä sovelluksiin, joissa lämpötila voi kohota korkealle, kuten teolliset uunilaitteistot ja painekattilat. Sekä muut käyttösovellukset, joissa vaaditaan korkean lämpötilan kestävyyttä. Valikoimassamme on pulttireikäisiä, kiinteälevyisiä ja kääntyvällä levyllä varustettuja pyöriä. Pyöriä on saatavana eri väreissä ja materiaaleissa, kuten lämpömuovi, ruostumaton teräs ja kumi. Saatavana on eri kokoja ja värejä.
Näitä korokkeita käytetään tasoittamaan aukot käyttökohteissa, joissa korkeussäätö ei riitä. Ne tarjoavat soveltuvan välyksen ja kohdistuksen osille, jotka eivät ole välttämättä täysin kohtisuoria tai rinnakkaisia.
Luo aukon tai etäisyyttä tehostamalla käyttökohteen suorituskykyä, luotettavuutta ja käyttöikää. Auttaa jakamaan tasaisesti kuormat ja paineet pienentäen rasituksen keskittymisen tai ennenaikaisen kulumisen mahdollisuutta: olennainen käyttökohteissa, joissa on tärinää tai liikettä.
Ne on helppo asentaa, ja niitä käytetään usein vaativissa käyttökohteissa, kuten autoteollisuudessa, teollisuuskoneissa ja sähkölaitteissa.
Optisen nauhan ja kuitujen jatkossuojat suojaavat kuitua tehokkaasti. Tarjolla on kaksi versiota, jotka molemmat muodostuvat sisä- ja ulkoputkista. Tyypissä 1 on ruostumaton terästanko ja tyypissä 2 keraaminen tanko. Läpinäkyvä.
Matalaprofiiliset kuljetuslavojen jalat, joita kutsutaan usein hitsatuiksi kupeiksi. Sopivat vakiomallisiin metallipohjaisiin liukuihin ja kasvattavat kestoa ja suojausta.
Sileä niukkahiilinen teräs suojaa lattiaa ja pienentää melutasoa peittäen metallialustan täysin ja suojaten sitä.
Korokkeen maksimikoot käytettäessä SHS-putkia. Tämä kuljetuslavojen jalkavalikoima sopii erinomaisesti metallisille kuljetusalustoille ja kehikoille.
Metalliset kulmasaranat kääntyvät 180 astetta. Niitä käytetään teräspaneeleissa suurikokoisissa käyttökohteissa. Valikoima on valmistettu painevaletusta sinkkiseoksesta eri tyyppisillä pinnoitteilla. Paneelit ovat tappijärjestelmällä varustettuja saranoita.
90 asteen ulkonevia kulmasaranoita on saatavana eri muotoisina, jotta oven etäisyys kehyksestä voidaan valita oikeaksi.
Sarjanumero: SR5504
Ulkopuoliset metalliset kulmasaranat sopivat koneen suojiin ja sähköpaneeleihin. Niille on tarjolla eri profiileja ja kokoja, ja ne voidaan asentaa joko tapilla tai ruuveilla.
Tässä tiivisteruuvien valikoimassa on kupukanta kolmella vaihtoehdolla: Torx-kanta, ristikanta ja urallinen kanta. Torx-kanta tarjoaa positiivisen ja nopean kiinnityksen, joka siirtää vääntömomentin vähäisemmällä paineella. Ristikantaruuvit voivat kestää korkeaa vääntömomenttia, mikä tekee niistä hyvän valinnan käyttökohteisiin, joissa tarvitaan tiukkaa kiinnitystä ja joissa ruuvien irrottamisen on oltava helppoa, jopa silloin kun ne on kiristetty tiukasti. Lopuksi urakantaruuveilla on alhaisempi vääntömomenttikapasiteetti kuin muilla kantatyypeillä, kuten ristikanta ja torx-kanta. Näissä ruuveissa on O-rengas, joka on kompressoitu ja litistetty kannan ja yhteensopivan komponentin väliin tuottaakseen turvallisemman tiivisteen. Ne on valmistettu ruostumattomasta teräksestä, joka tarjoaa hyvän korroosionkestävyyden ja joka on hieman magneettinen.
Nämä tiivisteruuvit matalakupukannalla ovat kiinnitystyyppejä, joissa on o-rengas. Ne tarjoavat turvallisen kaksisuuntaisen suojan saasteita, kuten kaasuja ja nesteitä vastaan useissa käyttökohteissa minimoiden hauraiden laitteiden vahingoittumisriskiä. Ne estävät veden, pölyn ja muun lian pääsyn taaten luotettavan ja turvallisen liitännän.
Tiivisteruuveja käytetään kierteisissä ja kierteettömissä rei'issä sovelluksissa, kuten kaapit tai auto- ja sähköteollisuudessa.
Kupumutterit sopivat erinomaisesti peittämään ja suojaamaan pultteja ja ruuveja, jotka näyttävät hyviltä tuotteessa
Näitä kuula- ja hylsyniveliä voidaan käyttää kahden osan liittämiseksi monella eri tavalla. Se on luja ja pitkäkestoinen, taaten luotettavan suorituskyvyn suurtenkin kuormien alaisena. Se mahdollistaa tehokkaan ja tarkan liikkeen sekä sulavan toiminnan ja vähentyneen kitkan.
Siinä on kuulan muotoinen pää ja hylsyn muotoinen kotelo, mikä antaa sille suuren liikkuvuuden ja joustavuuden. Sen muoto mahdollistaa kierron ja kulmaliikkeen, tehden siitä täydellisen monisuuntaisiin käyttökohteisiin.
Toimitetaan ilman kuusiomutteria. Asennuksen vaivattomuuden ja varman liitännän ansiosta niitä käytetään laajalti automaatiojärjestelmissä, lääkinnällisissä laitteissa ja rakennuslaitteissa.
Näitä tiivistesuojuksilla varustettuja kuula- ja hylsyniveliä käytetään kahden osan liittämiseksi monella eri tavalla. Siinä on vain vähän kitkaa ja kulumista, mikä takaa pitkäkestoisen suorituskyvyn sulavaa toimintaa varten.
Niihin kuuluu kuula, joka asettuu hylsyyn, jolloin kaksi osiota voivat liikkua vapaasti toisiinsa nähden. Useimmissa kuula- ja hylsynivelissä kuula sijaitsee karassa, joka pyörii kotelossa. Kotelo on yleensä kiinnitetty molempiin yhdistettäviin osiin. Tiivistesuojus on liitetty koteloon, jotta pöly, lika ja muut hiukkaset eivät pääsisi niveleen vaurioittaen sitä.
Toimitetaan ilman kuusiomutteria. Asennuksen vaivattomuuden ja varman liitännän ansiosta niitä käytetään laajalti automaatiojärjestelmissä, lääkinnällisissä laitteissa ja rakennuslaitteissa.
Näitä kuula- ja hylsyniveliä, joissa on litteät kotelot, käytetään kahden osan yhdistämiseen. Näiden nivelten kuula- ja hylsyjärjestelmä mahdollistaa sujuvan ja joustavan liikkeen moniin eri suuntiin. Kotelon litteä osa helpottaa asennusta, sillä sen ansiosta avain voi tarttua osaan.
Kuula ja hylsy tarjoavat pitkäkestoista suorituskykyä ja sujuvaa toimintaa vähentäen liitäntäosien kitkaa ja kulumista ja mahdollistaen joustavuuden poikkeamien tapauksessa.
Toimitetaan ilman kuusiomutteria. Asennuksen vaivattomuuden ja varman liitännän ansiosta niitä käytetään laajalti automaatiojärjestelmissä, lääkinnällisissä laitteissa ja rakennuslaitteissa.
Näiden kuulan tiivisteen tasoittimien maksimaalinen kallistuskulma on 4, ja ne on tarkoitettu kompensoimaan epätasaisia pintoja. Ne ovat säädettävissä ja uudelleensäädettävissä optimaalista tarkkuutta ja pystykohdistusta varten käyttökohteissasi.
Sillä on kolme ominaisuutta: hienokierteinen asennuspultti, kierteinen pohjan mutteri ja rajoitin. Asennuspultti ja pohjan hieno kierre mahdollistavat tarkan säädön ja helpon uudelleensäädön haka-avaimella.
Se voidaan asentaa helposti ja nopeasti, ja se soveltuu käytettäväksi sekä staattisten että dynaamisten raskaiden kuormien kanssa. Käytetään yleisesti moottoreissa, koneissa, laboratoriolaitteissa ja puolustuslaitteiden valmistuksessa.
Teräksiset, alumiiniset ja ruostumattomasta teräksestä valmistetut hitsattavat saranat ovat erittäin yksinkertaisia. Teräsversioita on saatavilla teräs- tai messinkitapilla, ja ne ovat erittäin monipuolisia käyttökohdetta ajatellen. Niitä on saatavilla rasvanipalla tai ilman, ja tarjolla on 2 eri tyyppiä. Alumiiniversiossa on ruostumattomasta teräksestä valmistetut aluslevyt, ja niitäkin on 2 eri tyyppiä
Teräksiset, alumiiniset ja ruostumattomasta teräksestä valmistetut hitsattavat saranat ovat erittäin yksinkertaisia. Teräsversioita on saatavilla teräs- tai messinkitapilla, ja ne ovat erittäin monipuolisia käyttökohdetta ajatellen. Niitä on saatavilla rasvanipalla tai ilman, ja tarjolla on 2 eri tyyppiä. Alumiiniversiossa on ruostumattomasta teräksestä valmistetut aluslevyt, ja niitäkin on 2 eri tyyppiä
Tässä tiivisteruuvivalikoimassa on torx-kanta jossa on O-rengas, joka puristetaan pään ja kannan väliin ja vastinpinnan väliin tiivisteeksi. Ne on valmistettu ruostumattomasta teräksestä, joka kestää hyvin korroosiota ja on lievästi magneettinen.
Tiivisteruuvit ovat kiinnitystyyppi, joka on suunniteltu o-renkaalla varustettuna tarjoamaan turvallista kaksisuuntaista suojaa epäpuhtauksia, kuten kaasuja ja nesteitä vastaan, erilaisissa sovelluksissa ja minimoimaan herkkien laitteiden vaurioitumisriskin. Ne estävät veden, pölyn tai muiden epäpuhtauksien pääsyn ja takaavat turvallisen ja luotettavan liitoksen.
Tiivisteruuveja käytetään kierteitetyissä ja kierteettömissä rei'issä, kuten kaapeissa ja myös auto- ja sähköteollisuudessa.
Huomaa: Tiivistesruuvit on suunniteltu käytettäväksi sovelluksissa, joissa vaaditaan tiivistysominaisuuksia. Ne voidaan sekoittaa vakiokiinnikkeisiin, ne eivät tarvitse tiivistysominaisuuksia, ja O-rengas ei tarjoa samanlaista tiivistysominaisuutta kuin tiivisteruuvit, ja O-rengas voi vahingoittua.
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.
It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa