Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Itsekierteittävä Väkäniitit

 (4 Tuotteet)


Itseporautuvat ja itsetunkeutuvat ruuvit - kupukanta

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Painoniitit - kaksipäinen kuusipuu

Fir Tree Rivet that features a double ended design; allowing for the blind fixing of two panels from the centre, so that no fastener head is visible.

The simple design allows the rivet to be pressed neatly into position and provides a clean finish to your application. Ideal for joining and securing soft sheet materials, such as; board, rubber and secondary panels.

More durable than using adhesive, provides high pull out loads and they are quick and easy to install by hand.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating


Series Code :SR1913

Sarjanumero: SR1913

Painoniitit - romix

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable


Series Code :SR2324

Sarjanumero: SR2324

Tuet

Tämä tukivalikoima on helppo asentaa niihin kuuluvan ruuvin avulla. Ne sopivat moneen käyttöön, ja niitä on tarjolla alareunasta pyöristämättöminä ja pyöristettyinä. Pyöristämättömät tuet ovat vakaampia, mutta niiden asennukseen tarvitaan aluslevy. Pyöristetyt tuet on nopeampi asentaa, niiden avulla korokkeita voidaan pinota, ja ne eivät ne vaadi aluslevyä. Niitä on saatavilla myös itsekierteitettävän tyyppisinä, jotta ne sopivat kierteettömiin kiinnityksiin. Niitä on saatavana useissa materiaaleissa ja pituuksissa.

Sarjanumero: SR2702