Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiaali: Nailon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Väri: Väritön, Musta Materiaalin syttyvyysstandardi: , UL94 V-2, UL94 V-0, UL94 HBSarjanumero: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Laipan korkeus | Minimi ulkohalkaisija | Väri | Materiaali | Sisähalkaisija | Maksimi ulkohalkaisija | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0854 € - 0,0948 € | 59274 Varastossa |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Väritön
|
Nailon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,2133 € - 0,261 € | 22178 Varastossa |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Väritön
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,2133 € - 0,261 € | 13000 Varastossa |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Väritön
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,2133 € - 0,261 € | 2540 Varastossa |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Väritön
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,2133 € - 0,261 € | 14491 Varastossa |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Väritön
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,2133 € - 0,261 € | 11964 Varastossa |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Väritön
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,2133 € - 0,261 € | Kysy toimitusaikaa täältä |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Väritön
|
Nailon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,3396 € - 0,3634 € | 15408 Varastossa |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Väritön
|
Nailon 6/6
|
0.319 in
8.1 mm
|
0.618 in
15.7 mm
|
||
| 0,2133 € - 0,261 € | 4418 Varastossa |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Väritön
|
Nailon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,2133 € - 0,261 € | 305 Varastossa |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Väritön
|
Nailon 6/6
|
0.142 in
3.6 mm
|
0.291 in
7.4 mm
|
||
| 0,2245 € - 0,2722 € | 19448 Varastossa |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Väritön
|
Nailon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,1417 € - 0,1417 € | Kysy toimitusaikaa täältä |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Musta
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,327 € - 0,3398 € | Kysy toimitusaikaa täältä |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Musta
|
25% Glass Filled Nylon 6
|
0.102 in
2.6 mm
|
0.276 in
7.0 mm
|
||
| 0,1417 € - 0,1417 € | 10000 Varastossa |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Musta
|
25% Glass Filled Nylon 6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 0,4042 € - 0,4209 € | 253 Varastossa |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Musta
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 0,3494 € - 0,3746 € | Kysy toimitusaikaa täältä |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Väritön
|
Nailon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
| 0,3634 € - 0,3634 € | 27998 Varastossa |
0.075 in
1.9 mm
|
0.358 in
9.1 mm
|
Väritön
|
Nailon 6/6
|
0.24 in
6.1 mm
|
0.469 in
11.9 mm
|
||
| 0,2722 € - 0,3325 € | Kysy toimitusaikaa täältä |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Musta
|
40% Glass Filled PPS
|
0.118 in
3.0 mm
|
0.28 in
7.1 mm
|
||
| 0,4416 € - 0,4596 € | Kysy toimitusaikaa täältä |
0.118 in
3.0 mm
|
0.142 in
3.6 mm
|
Musta
|
25% Glass Filled Nylon 6
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,4042 € - 0,4209 € | 19988 Varastossa |
0.177 in
4.5 mm
|
0.256 in
6.5 mm
|
Musta
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm