Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Series Code :SR2324
Sarjanumero: SR2324
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Reiän maksimihalkaisija | Väri | Materiaali | Kannan läpimitta | Paneelin enimmäispaksuus | Ankkurin pituus | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1712 € - 0,1782 € | 3430 Varastossa |
0.187 in
4.75 mm
|
Musta
|
Nailon
|
0.433 in
11.0 mm
|
1.15 in
29.2 mm
|
1.327 in
33.7 mm
|
||
| 0,2315 € - 0,2834 € | 146000 Varastossa |
0.185 in
4.7 mm
|
Musta
|
Nailon
|
0.453 in
11.5 mm
|
0.118 in
3.0 mm
|
0.482 in
12.2 mm
|
||
| 0,1501 € - 0,1838 € | 46285 Varastossa |
0.197 in
5 mm
|
Musta
|
Nailon
|
0.508 in
12.9 mm
|
0.295 in
7.5 mm
|
0.578 in
14.7 mm
|
||
| 0,1448 € - 0,1788 € | 1137 Varastossa |
0.126 in
3.2 mm
|
Väritön
|
Nailon
|
0.189 in
4.8 mm
|
0.075 in
1.9 mm
|
0.189 in
4.8 mm
|
||
| 0,2708 € - 0,3311 € | 82949 Varastossa |
0.138 in
3.5 mm
|
Väritön
|
Nailon
|
0.402 in
10.2 mm
|
0.25 in
6.35 mm
|
0.28 in
7.1 mm
|
||
| 0,3241 € - 0,3241 € | 42795 Varastossa |
0.343 in
8.7 mm
|
Musta
|
Nailon
|
0.630 in
16 mm
|
0.512 in
13.0 mm
|
0.752 in
19.1 mm
|
||
| 0,1182 € - 0,1313 € | 8808 Varastossa |
0.189 in
4.8 mm
|
Musta
|
Nailon
|
0.437 in
11.1 mm
|
0.331 in
8.4 mm
|
0.563 in
14.3 mm
|
||
| 0,1571 € - 0,1754 € | Kysy toimitusaikaa täältä |
|
Musta
|
Nailon
|
0.441 in
11.2 mm
|
|
0.492 in
12.5 mm
|
||
| 0,1655 € - 0,1754 € | 82232 Varastossa |
0.189 in
4.8 mm
|
Musta
|
Nailon
|
0.433 in
11 mm
|
0.512 in
13.0 mm
|
0.681 in
17.3 mm
|
||
| 0,2273 € - 0,2399 € | 143988 Varastossa |
0.236 in
6 mm
|
Musta
|
Nailon
|
0.630 in
16 mm
|
0.315 in
8.0 mm
|
0.591 in
15 mm
|
||
| 0,2343 € - 0,2469 € | Kysy toimitusaikaa täältä |
0.252 in
6.4 mm
|
Musta
|
Nailon
|
0.752 in
19.1 mm
|
0.287 in
7.3 mm
|
0.626 in
15.9 mm
|
||
| 0,2287 € - 0,2806 € | 1376 Varastossa |
0.25 in
6.35 mm
|
Väritön
|
Nailon
|
0.5 in
12.7 mm
|
0.264 in
6.7 mm
|
0.752 in
19.1 mm
|
||
| 0,2217 € - 0,2708 € | 46000 Varastossa |
0.188 in
4.8 mm
|
Musta
|
Nailon
|
0.472 in
12 mm
|
0.283 in
7.2 mm
|
0.437 in
11.1 mm
|
||
| 0,2329 € - 0,2455 € | 12880 Varastossa |
0.197 in
5 mm
|
Musta
|
Nailon
|
0.630 in
16 mm
|
0.236 in
6.0 mm
|
0.433 in
11 mm
|
||
| 0,3452 € - 0,3452 € | 23349 Varastossa |
0.236 in
6 mm
|
Musta
|
Nailon
|
0.500 in
12.7 mm
|
0.748 in
19.0 mm
|
0.945 in
24 mm
|
||
| 0,3396 € - 0,3396 € | 755 Varastossa |
0.250 in
6.4 mm
|
Musta
|
Nailon
|
0.701 in
17.8 mm
|
0.299 in
7.6 mm
|
0.437 in
11.1 mm
|
||
| 0,261 € - 0,2736 € | 2000 Varastossa |
0.295 in
7.5 mm
|
Musta
|
Nailon
|
0.748 in
19 mm
|
0.669 in
17.0 mm
|
0.827 in
21 mm
|
||
| 0,2315 € - 0,282 € | 59 Varastossa |
0.189 in
4.8 mm
|
Musta
|
Nailon
|
0.630 in
16 mm
|
0.421 in
10.7 mm
|
0.591 in
15 mm
|
||
| 0,2147 € - 0,2638 € | Kysy toimitusaikaa täältä |
0.189 in
4.8 mm
|
Musta
|
Nailon
|
0.315 in
8 mm
|
0.169 in
4.3 mm
|
0.339 in
8.6 mm
|
||
| 0,4953 € - 0,4953 € | 745 Varastossa |
0.394 in
10 mm
|
Musta
|
Nailon
|
0.858 in
21.8 mm
|
0.787 in
20.0 mm
|
1.110 in
28.2 mm