Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Series Code :SR2316
Sarjanumero: SR2316
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Väri | Materiaali | Kannan korkeus | Kannan läpimitta | Tapin pituus | Yhteensopivat paneelin paksuudet | Yhteensopivat aukon halkaisijat | Osta | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,4983 € - 0,5339 € | 29567 Varastossa |
Musta
|
Nailon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 10172766 | 0,0562 € - 0,0562 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| 0,1301 € - 0,1301 € | 7180 Varastossa |
Valkoinen
|
Nailon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.551 in
14.0 mm
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0,0864 € - 0,092 € | Kysy toimitusaikaa täältä |
Valkoinen
|
Nailon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,0843 € - 0,0843 € | 800 Varastossa |
Valkoinen
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1002 € - 0,1065 € | 109486 Varastossa |
Valkoinen
|
Nailon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,0834 € - 0,0887 € | 375 Varastossa |
Valkoinen
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,0749 € - 0,0797 € | 173410 Varastossa |
Valkoinen
|
Nailon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,0839 € - 0,0839 € | 13000 Varastossa |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,0843 € - 0,0843 € | 39598 Varastossa |
Valkoinen
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 10172865 | 0,0811 € - 0,0863 € | 14459 Varastossa |
Musta
|
Nailon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
| 0,0768 € - 0,0768 € | 398554 Varastossa |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,0887 € - 0,0887 € | 15000 Varastossa |
Musta
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,0797 € - 0,0797 € | 172284 Varastossa |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1848 € - 0,1848 € | 3531 Varastossa |
Musta
|
Nailon 6/66
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.138 - 0.217 in
3.5 - 5.5 mm
|
0.24 - 0.244 in
6.1 - 6.2 mm
|
||
| 0,3395 € - 0,3641 € | 31065 Varastossa |
Vaaleanruskea
|
Nailon 4/6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.087 - 0.122 in
2.2 - 3.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,1419 € - 0,3931 € | 92748 Varastossa |
Musta
|
Nailon 6/66
|
0.063 in
1.6 mm
|
0.244 in
6.2 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0,1031 € - 0,1031 € | 61917 Varastossa |
Musta
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.28 in
7.1 mm
|
0.173 - 0.197 in
4.4 - 5.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| 0,0886 € - 0,0943 € | 51666 Varastossa |
Valkoinen
|
Nailon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,1031 € - 0,1031 € | 29194 Varastossa |
Musta
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.114 - 0.142 in
2.9 - 3.6 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa