Snap Rivets are a quick and easy fastener solution, which can be installed without the need of any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Our range features a variety of Nylon options, including; Nylon 6, Nylon 4/6 and Nylon 6/6. The snap-fit with a simple push, and have a tidy and smooth finish. These rivets are manufactured with flame resistance ratings, including; UL94 V1 and UL94 V2, and can withstand temperatures of up to 130C (266F).
Also available are Low Density Polyethylene (LDPE) Snap Rivets, with thumb snap or pop snap styles. Thumb snaps are ideal for rapid construction of display units within the retail display or point of sale applications. Pop snap fasteners are a two-piece assembly that offer a secure way of fastening multiple panels together.
We also range a series of high temperature snap rivets made from Polysulfone (PSU), which is a high performance thermoplastic. This has a flame resistance rating of UL94 V1, and can withstand temperatures of up to 155C (311F). Our extensive Snap Rivets offer also features K Resin and Polypropylene (PP) Snap Rivet options.
Series Code :SR2316
Sarjanumero: SR2316
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Väri | Materiaali | Kannan korkeus | Kannan läpimitta | Tapin pituus | Yhteensopivat paneelin paksuudet | Yhteensopivat aukon halkaisijat | Osta | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,1334 € - 0,1334 € | 1180 Varastossa |
Valkoinen
|
Nailon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.551 in
14.0 mm
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0,0864 € - 0,0864 € | 3800 Varastossa |
Valkoinen
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 10172865 | 0,0831 € - 0,0884 € | 4000 Varastossa |
Musta
|
Nailon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
|
| 0,0768 € - 0,0817 € | 37410 Varastossa |
Valkoinen
|
Nailon 6
|
0.354 in
9.0 mm
|
0.354 in
9.0 mm
|
0.201 in
5.1 mm
|
0.047 - 0.083 in
1.2 - 2.1 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,0886 € - 0,0943 € | 3000 Varastossa |
Valkoinen
|
Nailon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,0855 € - 0,0909 € | 375 Varastossa |
Valkoinen
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,086 € - 0,086 € | 11309 Varastossa |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,0787 € - 0,0787 € | 812554 Varastossa |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,1027 € - 0,1092 € | 53486 Varastossa |
Valkoinen
|
Nailon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.256 in
6.5 mm
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| 0,0864 € - 0,0864 € | 59598 Varastossa |
Valkoinen
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,0817 € - 0,0817 € | Kysy toimitusaikaa täältä |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,5108 € - 0,5472 € | 28367 Varastossa |
Musta
|
Nailon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| 0,0909 € - 0,0909 € | 19000 Varastossa |
Musta
|
Nailon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 10172766 | 0,0576 € - 0,0576 € | 255919 Varastossa |
Musta
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.28 in
7.1 mm
|
0.157 - 0.197 in
4.0 - 5.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| 0,0768 € - 0,0817 € | 135711 Varastossa |
Valkoinen
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.083 - 0.118 in
2.1 - 3.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,0826 € - 0,088 € | 4000 Varastossa |
Valkoinen
|
Nailon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,0792 € - 0,0842 € | 7309 Varastossa |
Valkoinen
|
Nailon 6
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.28 in
7.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.142 - 0.146 in
3.6 - 3.7 mm
|
||
| 0,1266 € - 0,132 € | 219552 Varastossa |
Musta
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| 0,0812 € - 0,0812 € | 256000 Varastossa |
Musta
|
Nailon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| 0,095 € - 0,101 € | Kysy toimitusaikaa täältä |
Musta
|
Nailon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.134 - 0.169 in
3.4 - 4.3 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa