Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Series Code :SR1962
Sarjanumero: SR1962
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Niitin kannan muoto | Kannan korkeus | Reiän läpimitta | Kannan läpimitta | Tyyli | Paneelin paksuusalue | Avaintyyppi | Osta | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,2329 € - 0,3227 € | 24809 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2161 € - 0,2989 € | 3394 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
1
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1824 € - 0,2441 € | 5798 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
0.846 in
21.5 mm
|
1
|
0.197 - 0.551 in
5.0 - 14.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1796 € - 0,2483 € | 80750 Varastossa |
Risti
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
1
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1796 € - 0,2483 € | 23730 Varastossa |
Risti
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
1
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2259 € - 0,3143 € | 59460 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2708 € - 0,376 € | 19890 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1992 € - 0,2736 € | 225750 Varastossa |
Risti
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
1
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Ristipäinen uppokanta
|
||
| 0,3798 € - 0,4454 € | 13862 Varastossa |
Risti
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
1
|
0.126 - 0.173 in
3.2 - 4.4 mm
|
Ristipäinen uppokanta
|
||
| 0,2161 € - 0,2989 € | 9705 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
1
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2652 € - 0,3227 € | Kysy toimitusaikaa täältä |
Risti
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
Ristipäinen uppokanta
|
||
| 0,3788 € - 0,4055 € | 1000 Varastossa |
Risti
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
2
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 1,2686 € - 1,2686 € | Kysy toimitusaikaa täältä |
Risti
|
0.154 in
3.9 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1922 € - 0,2554 € | 26000 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.386 in
9.8 mm
|
0.65 in
16.5 mm
|
2
|
0.157 - 0.413 in
4.0 - 10.5 mm
|
Ristipäinen uppokanta
|
||
| 10036396 | 0,4673 € - 0,4757 € | 6347 Varastossa |
Risti
|
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Ristipäinen uppokanta
|
|
| 0,2329 € - 0,3227 € | 102500 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1992 € - 0,2736 € | 68053 Varastossa |
Risti
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
1
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2512 € - 0,348 € | 19569 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1045 € - 0,129 € | 21993 Varastossa |
Risti
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
9
|
0.252 in
6.4 mm
|
Pyöreä hylsykanta
|
||
| Kysy toimitusaikaa täältä |
Kupu
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Urallinen kanta
|
|||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa