Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Series Code :SR1962
Sarjanumero: SR1962
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Niitin kannan muoto | Kannan korkeus | Reiän läpimitta | Kannan läpimitta | Tyyli | Paneelin paksuusalue | Avaintyyppi | Osta | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,2652 € - 0,3227 € | Kysy toimitusaikaa täältä |
Risti
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
3
|
0.276 - 0.315 in
7.0 - 8.0 mm
|
Ristipäinen uppokanta
|
||
| 0,3788 € - 0,4055 € | 1000 Varastossa |
Risti
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
2
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 1,2686 € - 1,2686 € | Kysy toimitusaikaa täältä |
Risti
|
0.154 in
3.9 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2708 € - 0,376 € | 19890 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2161 € - 0,2989 € | 70705 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
1
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1992 € - 0,2736 € | 208000 Varastossa |
Risti
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
1
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2329 € - 0,3227 € | 24809 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 0,3798 € - 0,4454 € | 13862 Varastossa |
Risti
|
0.118 in
3.0 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
1
|
0.126 - 0.173 in
3.2 - 4.4 mm
|
Ristipäinen uppokanta
|
||
| 0,1796 € - 0,2483 € | 90750 Varastossa |
Risti
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
1
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2161 € - 0,2989 € | 3394 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
1
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1824 € - 0,2441 € | 5798 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.417 in
10.6 mm
|
0.846 in
21.5 mm
|
1
|
0.197 - 0.551 in
5.0 - 14.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2512 € - 0,348 € | 19569 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
0.63 in
16.0 mm
|
1
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1992 € - 0,2736 € | 52053 Varastossa |
Risti
|
0.051 in
1.3 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
1
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2329 € - 0,3227 € | 102500 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
1
|
0.118 - 0.394 in
3.0 - 10.0 mm
|
Ristipäinen uppokanta
|
||
| 10036396 | 0,4673 € - 0,4757 € | 16347 Varastossa |
Risti
|
0.154 in
3.9 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1
|
0.059 - 0.236 in
1.5 - 6.0 mm
|
Ristipäinen uppokanta
|
|
| 0,1796 € - 0,2483 € | 18730 Varastossa |
Risti
|
0.047 in
1.2 mm
|
0.197 in
5.0 mm
|
0.492 in
12.5 mm
|
1
|
0.079 - 0.276 in
2.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,2259 € - 0,3143 € | 59460 Varastossa |
Risti
|
0.059 in
1.5 mm
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
1
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1922 € - 0,2554 € | 26000 Varastossa |
Risti
|
0.055 in
1.4 mm
|
0.386 in
9.8 mm
|
0.65 in
16.5 mm
|
2
|
0.157 - 0.413 in
4.0 - 10.5 mm
|
Ristipäinen uppokanta
|
||
| 0,2711 € - 0,3347 € | 5998 Varastossa |
Pyöreä
|
0.102 in
2.6 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
7
|
0.154 - 0.157 in
3.9 - 4.0 mm
|
Ristipäinen uppokanta
|
||
| 0,1254 € - 0,1548 € | 1000 Varastossa |
Kupu
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
9
|
0.252 in
6.4 mm
|
Pyöreä hylsykanta
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa