Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
Series Code :SR1945
Sarjanumero: SR1945
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Väri | Ruuvikoko | Materiaali | Sisähalkaisija | Ulkohalkaisija | Paksuus | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0862 € - 0,1203 € | 82969 Varastossa |
Musta
|
M6
|
PVC
|
0.252 in
6.4 mm
|
0.717 in
18.2 mm
|
0.079 in
2.0 mm
|
||
| 0,0672 € - 0,0938 € | 15248 Varastossa |
Musta
|
M3
|
PVC
|
0.126 in
3.2 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 0,3788 € - 0,616 € | 5757 Varastossa |
Musta
|
M13
|
PVC
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0936 € - 0,1501 € | 5076 Varastossa |
Väritön
|
M3.5
|
PC
|
0.142 in
3.6 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| 0,3788 € - 0,616 € | 5600 Varastossa |
Väritön
|
|
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0346 € - 0,0346 € | 60571 Varastossa |
Väritön
|
M3
|
PA
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
||
| 0,0837 € - 0,1169 € | 52268 Varastossa |
Väritön
|
M6
|
PA
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| 0,0672 € - 0,0938 € | 6785 Varastossa |
Musta
|
M5
|
PVC
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 0,0978 € - 0,1365 € | 11611 Varastossa |
Väritön
|
|
PA
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 0,0652 € - 0,0911 € | 41100 Varastossa |
Väritön
|
|
PA
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 0,1515 € - 0,2118 € | 14500 Varastossa |
Väritön
|
|
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1211 € - 0,1894 € | Kysy toimitusaikaa täältä |
Väritön
|
M5
|
PC
|
0.217 in
5.5 mm
|
0.512 in
13.0 mm
|
0.039 in
1.0 mm
|
||
| 0,0872 € - 0,1431 € | 25 Varastossa |
Väritön
|
M2.5
|
PC
|
0.11 in
2.8 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
| 0,1042 € - 0,1698 € | 582 Varastossa |
Väritön
|
M4
|
PC
|
0.181 in
4.6 mm
|
0.472 in
12.0 mm
|
0.031 in
0.8 mm
|
||
| 0,0697 € - 0,0972 € | 64863 Varastossa |
Väritön
|
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| 0,034 € - 0,034 € | 76000 Varastossa |
Väritön
|
M4
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| 0,1052 € - 0,1171 € | 36200 Varastossa |
Väritön
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 0,1571 € - 0,1669 € | 95750 Varastossa |
Väritön
|
M8
|
HDPE
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| 10280911 | 0,10 € - 0,1111 € | 195980 Varastossa |
Väritön
|
M5
|
HDPE
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 0,1225 € - 0,1361 € | Kysy toimitusaikaa täältä |
Väritön
|
|
HDPE
|
0.205 in
5.2 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm