Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.
Series Code :SR2788
Sarjanumero: SR2788
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1473 € - 0,1533 € | 2430 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.752 in
19.1 mm
|
||
| 0,0941 € - 0,1001 € | 3869 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.126 in
3.2 mm
|
||
| 0,1429 € - 0,1429 € | 2075 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.626 in
15.9 mm
|
||
| 0,1214 € - 0,1214 € | 271 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
| 0,2944 € - 0,2944 € | 850 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
1.252 in
31.8 mm
|
||
| 0,5152 € - 0,5366 € | Kysy toimitusaikaa täältä |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
1.5 in
38.1 mm
|
||
| 0,1042 € - 0,1108 € | 4646 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.252 in
6.4 mm
|
||
| 0,2498 € - 0,2603 € | 1000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
1 in
25.4 mm
|
||
| 0,1179 € - 0,1228 € | 2040 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
||
| 0,1343 € - 0,1343 € | 1000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.252 in
6.4 mm
|
||
| 0,0615 € - 0,0615 € | 4061 Varastossa |
0.146 in
3.7 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
||
| 0,3143 € - 0,3266 € | 861 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
1.5 in
38.1 mm
|
||
| 0,1446 € - 0,1446 € | 61 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.311 in
7.9 mm
|
||
| 0,1778 € - 0,1778 € | 4000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.5 in
12.7 mm
|
||
| 0,0889 € - 0,0889 € | 1000 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.437 in
11.1 mm
|
||
| 0,1932 € - 0,2008 € | 1000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.626 in
15.9 mm
|
||
| 0,1732 € - 0,1732 € | 1000 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
1 in
25.4 mm
|
||
| 0,132 € - 0,132 € | 220 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.5 in
12.7 mm
|
||
| 0,0993 € - 0,1056 € | 2000 Varastossa |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
||
| 0,1495 € - 0,1564 € | 7000 Varastossa |
0.295 in
7.5 mm
|
0.472 in
12.0 mm
|
0.374 in
9.5 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa