Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Series Code :SR1818
Sarjanumero: SR1818
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Materiaalin syttyvyysstandardi | Kokonaispituus | Osta | |
|---|---|---|---|---|---|
| 0,0907 € - 0,1007 € | 7698 Varastossa |
UL94 V-2
|
7.087 in
180.0 mm
|
||
| 0,0357 € - 0,0398 € | Kysy toimitusaikaa täältä |
UL94 V-2
|
4.724 in
120.0 mm
|
||
| 0,047 € - 0,0776 € | 17000 Varastossa |
UL94 V-2
|
5.906 in
150.0 mm
|
||
| 0,0847 € - 0,1264 € | 3000 Varastossa |
|
5 in
127.0 mm
|
||
| 0,1557 € - 0,174 € | 398 Varastossa |
UL94 V-2
|
8.898 in
226.0 mm
|
||
| 0,0867 € - 0,1302 € | 13998 Varastossa |
|
6 in
152.4 mm
|
||
| 0,1936 € - 0,2371 € | Kysy toimitusaikaa täältä |
|
8.752 in
222.3 mm
|
||
| 0,2343 € - 0,2876 € | 938 Varastossa |
|
2.5 in
63.5 mm
|
||
| 0,047 € - 0,0776 € | Kysy toimitusaikaa täältä |
|
4 in
101.6 mm
|
||
| 0,1726 € - 0,2076 € | 1042 Varastossa |
|
12.752 in
323.9 mm
|
||
| 0,0957 € - 0,1403 € | 5991 Varastossa |
|
6 in
152.4 mm
|
||
| 0,1698 € - 0,2063 € | Kysy toimitusaikaa täältä |
|
8.752 in
222.3 mm
|
||
| 0,2441 € - 0,2975 € | 2708 Varastossa |
|
12.752 in
323.9 mm
|
||
| 0,0632 € - 0,0957 € | 2000 Varastossa |
|
2.5 in
63.5 mm
|
||
| 0,074 € - 0,1083 € | 13590 Varastossa |
|
4 in
101.6 mm
|
||
| 0,0902 € - 0,1337 € | Kysy toimitusaikaa täältä |
|
5 in
127.0 mm
|
||
| 0,1908 € - 0,2343 € | 22000 Varastossa |
|
10.752 in
273.1 mm
|
||
| 0,3185 € - 0,3396 € | 1900 Varastossa |
|
12.752 in
323.9 mm
|
||
| 0,0543 € - 0,0902 € | 3626 Varastossa |
|
2.5 in
63.5 mm
|
||
| 0,0957 € - 0,1403 € | 4048 Varastossa |
|
4 in
101.6 mm