Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.
One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.
Series Code :SR1818
Sarjanumero: SR1818
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Materiaalin syttyvyysstandardi | Kokonaispituus | Osta | |
|---|---|---|---|---|---|
| 0,2329 € - 0,2834 € | 1800 Varastossa |
|
12.752 in
323.9 mm
|
||
| 0,0794 € - 0,1191 € | 2000 Varastossa |
|
2.5 in
63.5 mm
|
||
| 0,0847 € - 0,1264 € | 6074 Varastossa |
UL94 HB
|
4 in
101.6 mm
|
||
| 0,074 € - 0,1066 € | Kysy toimitusaikaa täältä |
|
5 in
127.0 mm
|
||
| 0,0812 € - 0,1209 € | 1008 Varastossa |
|
6 in
152.4 mm
|
||
| 0,1571 € - 0,1908 € | Kysy toimitusaikaa täältä |
|
8.752 in
222.3 mm
|
||
| 0,0216 € - 0,0239 € | 32872 Varastossa |
UL94 V-2
|
3.937 in
100.0 mm
|
||
| 0,1726 € - 0,2076 € | 2348 Varastossa |
|
8.752 in
222.3 mm
|
||
| 0,0357 € - 0,0398 € | 56099 Varastossa |
UL94 V-2
|
4.724 in
120.0 mm
|
||
| 0,1557 € - 0,174 € | 14698 Varastossa |
UL94 V-2
|
8.898 in
226.0 mm
|
||
| 0,0907 € - 0,1007 € | 47096 Varastossa |
UL94 V-2
|
7.087 in
180.0 mm
|
||
| 0,1431 € - 0,1754 € | 13686 Varastossa |
|
10.752 in
273.1 mm
|
||
| 0,1726 € - 0,2076 € | 1042 Varastossa |
|
12.752 in
323.9 mm
|
||
| 0,2343 € - 0,2876 € | 938 Varastossa |
|
2.5 in
63.5 mm
|
||
| 0,047 € - 0,0776 € | Kysy toimitusaikaa täältä |
|
4 in
101.6 mm
|
||
| 0,0543 € - 0,0902 € | 110 Varastossa |
|
4 in
101.6 mm
|
||
| 0,074 € - 0,1083 € | 13590 Varastossa |
|
4 in
101.6 mm
|
||
| 0,0902 € - 0,1337 € | Kysy toimitusaikaa täältä |
|
5 in
127.0 mm
|
||
| 0,0867 € - 0,1302 € | 13998 Varastossa |
|
6 in
152.4 mm
|
||
| 0,1936 € - 0,2371 € | Kysy toimitusaikaa täältä |
|
8.752 in
222.3 mm