Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Leveys | Kokonaishalkaisija | Sisähalkaisija | Osta | |
|---|---|---|---|---|---|---|
| 0,4197 € - 0,4664 € | 4200 Varastossa |
|
|
0.315 in
8.0 mm
|
||
| 0,8001 € - 0,889 € | 544 Varastossa |
|
|
0.31 in
7.87 mm
|
||
| 1,4055 € - 1,5617 € | 912 Varastossa |
|
|
0.374 in
9.5 mm
|
||
| 0,5517 € - 0,6131 € | Kysy toimitusaikaa täältä |
0.984 in
25.0 mm
|
0.732 in
18.6 mm
|
0.4 in
10.16 mm
|
||
| 0,602 € - 0,6688 € | Kysy toimitusaikaa täältä |
|
|
0.345 in
8.76 mm
|
||
| 0,3497 € - 0,3885 € | 582 Varastossa |
|
|
0.315 in
8.0 mm
|
||
| 0,5023 € - 0,5581 € | 118 Varastossa |
|
|
0.402 in
10.2 mm
|
||
| 0,6254 € - 0,6949 € | 330 Varastossa |
|
|
0.25 in
6.35 mm
|
||
| 1,1909 € - 1,3232 € | 27 Varastossa |
|
|
0.228 in
5.8 mm
|
||
| 0,4055 € - 0,4506 € | 238 Varastossa |
|
|
0.197 in
5.0 mm
|
||
| 0,3044 € - 0,3383 € | 11800 Varastossa |
|
|
0.217 in
5.5 mm
|
||
| 0,3708 € - 0,412 € | Kysy toimitusaikaa täältä |
|
|
0.138 in
3.5 mm
|
||
| 0,1699 € - 0,1888 € | 1500 Varastossa |
|
|
0.197 in
5.0 mm
|
||
| 0,3201 € - 0,3556 € | 216 Varastossa |
|
|
0.276 in
7.0 mm
|
||
| 0,3009 € - 0,3344 € | 400 Varastossa |
1 in
25.4 mm
|
0.484 in
12.3 mm
|
0.192 in
4.88 mm
|
||
| 3,6027 € - 4,003 € | 4562 Varastossa |
|
|
0.542 in
13.77 mm
|
||
| 0,0401 € - 0,0445 € | Kysy toimitusaikaa täältä |
|
|
0.039 in
1.0 mm
|
||
| 0,0301 € - 0,0334 € | 1880 Varastossa |
|
|
0.047 in
1.2 mm
|
||
| 2,9109 € - 3,2343 € | 9446 Varastossa |
|
|
0.505 in
12.83 mm
|
||
| 0,025 € - 0,0278 € | Kysy toimitusaikaa täältä |
|
|
0.047 in
1.2 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa