Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
22.02 Nmm
22.02 Nmm
|
0.38 in
9.65 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.272 in
6.9 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
12.40 Nmm
12.40 Nmm
|
0.62 in
15.75 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.402 in
10.2 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
1.39 Nmm
1.39 Nmm
|
0.25 in
6.35 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.079 in
2.0 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
0.51 Nmm
0.51 Nmm
|
0.62 in
15.75 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.126 in
3.2 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
0.35 Nmm
0.35 Nmm
|
0.88 in
22.35 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.157 in
4.0 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
0.17 Nmm
0.17 Nmm
|
1.75 in
44.45 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.264 in
6.7 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,9647 € - 2,0683 € | Solicite el plazo de entrega aquí |
0.54 Nmm
0.54 Nmm
|
0.88 in
22.35 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.228 in
5.8 mm
|
0.181 in
4.6 mm
|
Acero Inoxidable 302
|
||
| 1,9647 € - 2,0683 € | Solicite el plazo de entrega aquí |
0.31 Nmm
0.31 Nmm
|
1.5 in
38.1 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.354 in
9.0 mm
|
0.181 in
4.6 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
0.86 Nmm
0.86 Nmm
|
0.38 in
9.65 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7097 € - 1,7996 € | Solicite el plazo de entrega aquí |
0.64 Nmm
0.64 Nmm
|
0.5 in
12.7 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.11 in
2.8 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
15.46 Nmm
15.46 Nmm
|
0.5 in
12.7 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.343 in
8.7 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
9.34 Nmm
9.34 Nmm
|
0.752 in
19.1 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 1,7376 € - 1,8289 € | Solicite el plazo de entrega aquí |
7.01 Nmm
7.01 Nmm
|
1 in
25.4 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
| 3,0644 € - 3,2259 € | Solicite el plazo de entrega aquí |
2.66 Nmm
2.66 Nmm
|
3.5 in
88.9 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.295 in
32.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
24.04 Nmm
24.04 Nmm
|
1 in
25.4 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.583 in
14.8 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
10.75 Nmm
10.75 Nmm
|
2 in
50.8 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.945 in
24.0 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
6.91 Nmm
6.91 Nmm
|
3 in
76.2 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
1.307 in
33.2 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,1692 € - 3,3359 € | Solicite el plazo de entrega aquí |
6.08 Nmm
6.08 Nmm
|
2.5 in
63.5 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.102 in
28.0 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
4.26 Nmm
4.26 Nmm
|
3.5 in
88.9 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.472 in
37.4 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,0644 € - 3,2259 € | Solicite el plazo de entrega aquí |
12.35 Nmm
12.35 Nmm
|
0.88 in
22.35 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.469 in
11.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar