Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
5.11 Nmm
5.11 Nmm
|
4 in
101.6 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
1.669 in
42.4 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
10.75 Nmm
10.75 Nmm
|
2 in
50.8 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.945 in
24.0 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,0443 € - 3,2044 € | Solicite el plazo de entrega aquí |
5.59 Nmm
5.59 Nmm
|
1.75 in
44.45 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.744 in
18.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
6.91 Nmm
6.91 Nmm
|
3 in
76.2 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
1.307 in
33.2 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
34.80 Nmm
34.80 Nmm
|
0.752 in
19.1 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.492 in
12.5 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
28.24 Nmm
28.24 Nmm
|
0.88 in
22.35 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.535 in
13.6 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
12.47 Nmm
12.47 Nmm
|
1.75 in
44.45 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.85 in
21.6 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,825 € - 4,0263 € | Solicite el plazo de entrega aquí |
7.60 Nmm
7.60 Nmm
|
2.75 in
69.85 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
1.217 in
30.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,0644 € - 3,2259 € | Solicite el plazo de entrega aquí |
3.43 Nmm
3.43 Nmm
|
2.75 in
69.85 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.059 in
26.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,0443 € - 3,2044 € | Solicite el plazo de entrega aquí |
10.59 Nmm
10.59 Nmm
|
1 in
25.4 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 3,0644 € - 3,2259 € | Solicite el plazo de entrega aquí |
4.83 Nmm
4.83 Nmm
|
2 in
50.8 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.823 in
20.9 mm
|
0.72 in
18.3 mm
|
Acero Inoxidable 302
|
||
| 1,6403 € - 1,7267 € | Solicite el plazo de entrega aquí |
0.61 Nmm
0.61 Nmm
|
3 in
76.2 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.587 in
14.9 mm
|
0.598 in
15.2 mm
|
Acero al carbono
|
||
| 2,3769 € - 2,502 € | Solicite el plazo de entrega aquí |
23.74 Nmm
23.74 Nmm
|
0.88 in
22.35 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.598 in
15.2 mm
|
Acero al carbono
|
||
| 2,3769 € - 2,502 € | Solicite el plazo de entrega aquí |
10.73 Nmm
10.73 Nmm
|
1.75 in
44.45 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.827 in
21.0 mm
|
0.598 in
15.2 mm
|
Acero al carbono
|
||
| 2,3769 € - 2,502 € | Solicite el plazo de entrega aquí |
6.58 Nmm
6.58 Nmm
|
2.75 in
69.85 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.197 in
30.4 mm
|
0.598 in
15.2 mm
|
Acero al carbono
|
||
| 2,3769 € - 2,502 € | Solicite el plazo de entrega aquí |
4.75 Nmm
4.75 Nmm
|
3.75 in
95.25 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.563 in
39.7 mm
|
0.598 in
15.2 mm
|
Acero al carbono
|
||
| 2,2795 € - 2,3994 € | Solicite el plazo de entrega aquí |
12.71 Nmm
12.71 Nmm
|
1 in
25.4 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.508 in
12.9 mm
|
0.72 in
18.3 mm
|
Acero al carbono
|
||
| 2,2795 € - 2,3994 € | Solicite el plazo de entrega aquí |
5.80 Nmm
5.80 Nmm
|
2 in
50.8 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
0.823 in
20.9 mm
|
0.72 in
18.3 mm
|
Acero al carbono
|
||
| 1,6403 € - 1,7267 € | Solicite el plazo de entrega aquí |
0.67 Nmm
0.67 Nmm
|
2.75 in
69.85 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.539 in
13.7 mm
|
0.598 in
15.2 mm
|
Acero al carbono
|
||
| 2,2869 € - 2,4075 € | Solicite el plazo de entrega aquí |
3.75 Nmm
3.75 Nmm
|
3 in
76.2 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.138 in
28.9 mm
|
0.72 in
18.3 mm
|
Acero al carbono
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar