Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,946 € - 2,0482 € | Solicite el plazo de entrega aquí |
6.56 Nmm
6.56 Nmm
|
1.25 in
31.75 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.583 in
14.8 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
0.86 Nmm
0.86 Nmm
|
2.25 in
57.15 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.504 in
12.8 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | Solicite el plazo de entrega aquí |
17.50 Nmm
17.50 Nmm
|
0.5 in
12.7 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.295 in
7.5 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | 10 En stock |
8.31 Nmm
8.31 Nmm
|
1 in
25.4 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.484 in
12.3 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | Solicite el plazo de entrega aquí |
4.70 Nmm
4.70 Nmm
|
1.75 in
44.45 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.803 in
20.4 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | 20 En stock |
1.90 Nmm
1.90 Nmm
|
1 in
25.4 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.264 in
6.7 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | 30 En stock |
0.98 Nmm
0.98 Nmm
|
2 in
50.8 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.461 in
11.7 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
0.69 Nmm
0.69 Nmm
|
3 in
76.2 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.602 in
15.3 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,946 € - 2,0482 € | 690 En stock |
9.63 Nmm
9.63 Nmm
|
0.88 in
22.35 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.437 in
11.1 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8624 € - 1,9604 € | Solicite el plazo de entrega aquí |
3.87 Nmm
3.87 Nmm
|
1.25 in
31.75 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.528 in
13.4 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
| 1,8624 € - 1,9604 € | Solicite el plazo de entrega aquí |
2.07 Nmm
2.07 Nmm
|
2.25 in
57.15 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.85 in
21.6 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
2.62 Nmm
2.62 Nmm
|
0.752 in
19.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 1,8624 € - 1,9604 € | Solicite el plazo de entrega aquí |
1.85 Nmm
1.85 Nmm
|
2.5 in
63.5 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.933 in
23.7 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
| 1,8906 € - 1,99 € | Solicite el plazo de entrega aquí |
2.19 Nmm
2.19 Nmm
|
0.88 in
22.35 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 3,9699 € - 4,1787 € | Solicite el plazo de entrega aquí |
1.12 Nmm
1.12 Nmm
|
1.75 in
44.45 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
| 3,1692 € - 3,3359 € | Solicite el plazo de entrega aquí |
13.05 Nmm
13.05 Nmm
|
1.25 in
31.75 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
0.646 in
16.4 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
6.80 Nmm
6.80 Nmm
|
2.25 in
57.15 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.012 in
25.7 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 3,1783 € - 3,3458 € | Solicite el plazo de entrega aquí |
4.60 Nmm
4.60 Nmm
|
3.25 in
82.55 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.382 in
35.1 mm
|
0.598 in
15.2 mm
|
Acero Inoxidable 302
|
||
| 1,8624 € - 1,9604 € | Solicite el plazo de entrega aquí |
1.12 Nmm
1.12 Nmm
|
2.25 in
57.15 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.591 in
15.0 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
| 1,8624 € - 1,9604 € | Solicite el plazo de entrega aquí |
6.84 Nmm
6.84 Nmm
|
0.752 in
19.1 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar