These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2389 € - 0,2515 € | 10900 En stock |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.409 in
10.4 mm
|
||
| 0,0595 € - 0,0627 € | 1733 En stock |
0.047 in
1.2 mm
|
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.248 in
6.3 mm
|
||
| 0,3877 € - 0,4083 € | 86 En stock |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Negro
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 0,1088 € - 0,1146 € | 4982 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,1255 € - 0,1322 € | 497 En stock |
0.059 in
1.5 mm
|
0.39 in
9.9 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,1487 € - 0,1565 € | 45141 En stock |
0.059 in
1.5 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,3196 € - 0,3364 € | 9 En stock |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natural
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 0,0309 € - 0,0382 € | 4664 En stock |
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.331 in
8.4 mm
|
||
| 0,5168 € - 0,544 € | Solicite el plazo de entrega aquí |
0.126 in
3.2 mm
|
0.63 in
16.0 mm
|
Natural
|
Nylon 6/6
|
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
||
| 0,0304 € - 0,0376 € | 4179 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0399 € - 0,0493 € | 31759 En stock |
0.031 in
0.8 mm
|
0.195 in
5 mm
|
Natural
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.375 in
9.5 mm
|
||
| 10217382 | 0,0247 € - 0,0305 € | 1968 En stock |
|
|
Natural
|
Nylon 6/6
|
|
0.276 in
7.0 mm
|
|
| 0,0359 € - 0,0444 € | 3807 En stock |
0.083 in
2.1 mm
|
0.181 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.622 in
15.8 mm
|
||
| 0,0204 € - 0,0253 € | 940 En stock |
0.059 in
1.5 mm
|
0.161 in
4.1 mm
|
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.394 in
10.0 mm
|
||
| 10217498 | 0,0324 € - 0,04 € | 3340 En stock |
0.098 in
2.5 mm
|
0.177 in
4.5 mm
|
Natural
|
Nylon 6/6
|
0.52 in
13.2 mm
|
0.748 in
19.0 mm
|
|
| 0,0569 € - 0,0702 € | 1420 En stock |
0.083 in
2.1 mm
|
0.209 in
5.3 mm
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.772 in
19.6 mm
|
||
| 0,0228 € - 0,0281 € | 150385 En stock |
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.492 in
12.5 mm
|
||
| 0,0308 € - 0,038 € | 33403 En stock |
0.063 in
1.6 mm
|
0.122 in
3.1 mm
|
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
||
| 0,1721 € - 0,2125 € | 2702 En stock |
0.098 in
2.5 mm
|
0.217 in
5.5 mm
|
Natural
|
Nylon 6/6
|
0.551 in
14.0 mm
|
0.992 in
25.2 mm
|
||
| 0,022 € - 0,0271 € | Solicite el plazo de entrega aquí |
0.055 in
1.4 mm
|
0.138 in
3.5 mm
|
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.409 in
10.4 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar