These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,107 € - 0,1127 € | 261 En stock |
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
Negro
|
Nylon 6/6
|
0.102 in
2.6 mm
|
0.315 in
8.0 mm
|
||
| 0,1149 € - 0,1211 € | 4675 En stock |
0.087 in
2.2 mm
|
0.201 in
5.1 mm
|
Negro
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,1105 € - 0,1162 € | Solicite el plazo de entrega aquí |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negro
|
Nylon 6/6
|
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
||
| 0,1514 € - 0,1593 € | 2500 En stock |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Negro
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1501 € - 0,158 € | 24855 En stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negro
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1445 € - 0,1521 € | 22320 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Negro
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1569 € - 0,1653 € | 1533 En stock |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Negro
|
25% Glass Filled Nylon 6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,1487 € - 0,1565 € | 223 En stock |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Negro
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1445 € - 0,1521 € | 9489 En stock |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Negro
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,3877 € - 0,4083 € | 86 En stock |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Negro
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 0,2557 € - 0,2692 € | 13384 En stock |
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.567 in
14.4 mm
|
||
| 0,097 € - 0,1023 € | 4504 En stock |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negro
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,3946 € - 0,4156 € | Solicite el plazo de entrega aquí |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Negro
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 0,097 € - 0,1023 € | 86 En stock |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negro
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,1724 € - 0,1813 € | 39197 En stock |
0.315 in
8.0 mm
|
0.311 in
7.9 mm
|
Negro
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,097 € - 0,1023 € | 5106 En stock |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negro
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,4545 € - 0,4784 € | Solicite el plazo de entrega aquí |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Negro
|
25% Glass Filled Nylon 6
|
0.256 in
6.5 mm
|
0.984 in
25.0 mm
|
||
| 0,0659 € - 0,0695 € | 20000 En stock |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
0.11 in
2.8 mm
|
0.28 in
7.1 mm
|
||
| 0,2405 € - 0,2531 € | 17043 En stock |
0.63 in
16.0 mm
|
0.39 in
9.9 mm
|
Negro
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.551 in
14.0 mm
|
||
| 0,0659 € - 0,0695 € | 10940 En stock |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.28 in
7.1 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar