Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Diámetro interior | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0225 € - 0,0277 € | 1985 En stock |
0.051 in
1.3 mm
|
0.441 in
11.2 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.874 in
22.2 mm
|
||
| 0,0259 € - 0,032 € | 3991 En stock |
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,0174 € - 0,0215 € | 13736 En stock |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
||
| 0,0308 € - 0,038 € | 5960 En stock |
0.079 in
2.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
||
| 0,0385 € - 0,0476 € | 35001 En stock |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,3619 € - 0,3981 € | 5000 En stock |
0.130 in
3.3 mm
|
0.745 in
18.9 mm
|
Negro
|
Nylon 6/6
|
0.645 in
16.4 mm
|
1.000 in
25.4 mm
|
||
| 0,0387 € - 0,0478 € | 1000 En stock |
0.125 in
3.2 mm
|
0.370 in
9.4 mm
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.600 in
15.2 mm
|
||
| 0,0379 € - 0,0468 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0413 € - 0,0511 € | 2482 En stock |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Natural
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,0381 € - 0,0471 € | 24758 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
| 0,0379 € - 0,0468 € | 499 En stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0396 € - 0,049 € | 495 En stock |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
Natural
|
Nylon 6/6
|
0.260 in
6.6 mm
|
0.513 in
13 mm
|
||
| 0,0391 € - 0,0483 € | 14480 En stock |
0.063 in
1.6 mm
|
0.360 in
9.1 mm
|
Natural
|
Nylon 6/6
|
0.320 in
8.1 mm
|
0.620 in
15.7 mm
|
||
| 0,0309 € - 0,0382 € | 958 En stock |
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
Natural
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.402 in
10.2 mm
|
||
| 0,0385 € - 0,0476 € | 10482 En stock |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,0265 € - 0,0327 € | 422880 En stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
||
| 0,0304 € - 0,0376 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0265 € - 0,0327 € | 3056 En stock |
0.039 in
1.0 mm
|
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.165 in
4.2 mm
|
||
| 0,0359 € - 0,0444 € | 4438 En stock |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 0,0883 € - 0,1091 € | 36998 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.344 in
8.7 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar