Container safety: the critical role of locks in access hardware solutions
Securing containers is a vital aspect of protecting valuable goods, whether they’re in transit or stored on-site. From shipping containers to storage units, the choice of lock can determine how effectively you safeguard against theft, tampering, and environmental challenges. In this guide, we’ll explore what you need to know, including:
Understanding container locks
Factors to consider when choosing a container lock
Types of locks
Maintaining container locks: ensuring longevity and security
Materials
Understanding container locks
Container locks secure the contents of shipping containers, cargo units, and storage facilities against theft, tampering, and unauthorised entry. They’re absolutely crucial for maintaining the safety of goods during transportation and for protecting items stored in stationary containers. This can include those at construction sites, warehouses, or ports.
With the growth of global trade and rising concerns about cargo theft, these locks have become not only practical security measures but also essential components of regulatory compliance in various industries. By providing a strong physical barrier, container locks give businesses and individuals confidence that their valuable or sensitive goods will remain protected.
View our range of latches and locks
Our experts can help you learn more about these components in our Complete guide to locks and latches.
Factors to consider when choosing a container lock
When choosing a container lock, evaluate its features to ensure it provides the desired level of security and durability. Below is an overview of the critical factors to consider:
Material
The lock’s material is a cornerstone of its security. If it’s high-security locks you need, look for high-strength steel, hardened steel, or reinforced alloys, as these materials are highly resistant to cutting, sawing, or drilling. High-quality materials ensure the container lock remains effective even under extreme force or environmental conditions.
Weather Resistance
When containers are exposed to harsh outdoor environments, weather resistance is vital. Locks designed for outdoor use should be rustproof and corrosion-resistant to withstand rain, snow, saltwater, and UV exposure. Features like stainless steel components, protective coatings, and rubber seals can prolong the lock’s lifespan and maintain functionality over time. Look for IP-rated cam locks in these cases. You can also opt for black powder-coated finishes, which enhance resistance to weather and wear.
Tamper evidence
Tamper-evident features are essential for identifying unauthorised access attempts. Container locks such as bolt seals often include mechanisms that visibly indicate if the lock has been compromised or tampered with. These features act as a deterrent and provide peace of mind by making it easier to detect security breaches. For shipping, many tamper-evident locks meet regulatory standards that mandate their use. Find out more about tamper-evident seals in our guide, Everything you need to know about tamper evident security seals.
Compatibility
Not all locks are universally compatible with every container type. It’s important to ensure the lock fits securely with the container’s existing locking points, such as hasps, lock rods, or door handles. Measure the container’s lock slots and confirm the lock’s dimensions and mechanism will function seamlessly.
Compliance
If you’re involved in international trade, compliance with security regulations is non-negotiable. Container locks and bolt seals must meet established standards like C-TPAT (Customs-Trade Partnership Against Terrorism) or ISO 17712 for high-security seals. These certifications indicate that the lock has undergone rigorous testing for strength, durability, and tamper resistance. Using compliant locks can help prevent delays at customs and reduce liability.
Types of locks
You have a lot to choose from, and again, it depends on the level of security and other factors you’re looking for. If security is your priority, padlock types and combination locks are not ideal, as most can easily be cut. Here are some options for container locks from our range that you should consider.
Paddle latch - push to close
These heavy-duty latches are available with Eurokey or keyed-to-differ locking mechanisms. All versions feature internal cam release for opening from the inside. Keyed-alike models include a stainless steel shutter. Each latch is supplied with one key. Note: Types 1 and 3 require a separate locking device (sold separately). Rated IP 54, which makes this latch suitable for use in environments where it might encounter dust and light water spray.
Suitable container lock for tool and equipment cases, storage lockers or cabinets, vehicle storage compartments, and light-duty shipping containers.
Body material: Steel or 30% glass-filled nylon 6
Quarter-turn slam shut latches
These quarter-turn latches feature a sprung cam mechanism that automatically lifts and returns when the door is closed. When the panel door is pushed shut, the cam rises to clear the edge of the panel and then springs down securely behind the panel wall, locking the door in place. This design allows for quick and effortless operation without the need to manually engage the latch.
Suitable container lock for when frequent opening and closing is necessary, such as for tool and equipment cases, storage cabinets, vehicle storage compartments, and light industrial or commercial panels.
Body material: Zinc alloy zamak 5
View our quarter-turn slam shut latch
What else is available? Find out now.
T handle latch
Handle Turn Cam Latches are designed with a T-shaped handle. While they’re commonly used in cabinet and furniture applications, they’re suitable for light-duty containers. This T handle latch features a compression cam lock that ensures a tighter seal, making them ideal for environments where IP/NEMA standards are needed. The compression also helps to reduce noise and vibrations. Available in both locking and non-locking versions.
Suitable container lock for light-duty storage in workshops, garages, or warehouses. Also works well for compartments in utility trucks, trailers, or RVs where moderate security and compression sealing are needed to prevent rattling during movement.
Body material: Die-cast zinc alloy, nylon, or stainless steel
View our range of T handle turn cam latches
You can learn more about these container locks in the guide our experts have written, Handle design: T, L and pull handles.
Flush compression lever latches
These lever latches are designed with an adjustable grip range, providing versatility for various applications. They are available in three configurations: keyed alike, keyed different, or non-locking. Each locking variant is supplied with two keys per lock. These latches are compatible with panels up to 2mm thick and feature a sleek, flush trigger design that combines functionality with a visually appealing aesthetic.
Suitable for light-duty containers that feature thin panels. Also works well as part of lockbox solutions.
Body material: Zinc alloy
Bolt seals
Deadbolt locks are not ideal for large, heavy-duty shipping or cargo containers, as they lack the robustness and weather resistance of specialised container locks like bolt seals or latch locks.
Bolt seals fall under the category of high-security locks. This bolt seal is designed for securing goods in both domestic and international trade. The seal features an insert and pin head that ensures secure engagement on the latch, even if the plastic cover is accidentally or intentionally removed. With limited 180-degree rotation when engaged, it prevents high-speed spinning attacks on the barrel.
The seal also includes a label attachment for added functionality. Options are available with either coated or uncoated pins. The coated pin includes a protective paint layer to resist chipping and damage. The barrel provides impact resistance and clear evidence of tampering. The coated pin version meets ISO 17712:2013 standards and is C-TPAT compliant, ensuring suitability for regulated shipping and trade.
Suitable for applications such as shipping containers, cargo containers, trucks, trailer doors, and rail freight.
Body material: Acrylonitrile butadiene styrene (ABS)
If security seals suit your needs better than container locks and latches, we urge you to check out our entire range.
View our range of security seals
Maintaining container locks: ensuring longevity and security
Proper maintenance of any container lock is essential for container safety, keeping it functioning effectively and maximising its lifespan. Regardless of the type of lock you use, regular care can prevent wear and tear, protect against environmental damage, and ensure your locks remain secure.
1. Regular cleaning
● Remove dirt and debris: Clean the lock's exterior and keyhole with a soft cloth or brush to prevent blockages and ensure smooth operation.
● Mild cleaning solutions: Use non-corrosive cleaners to remove grease, grime, or salt buildup, particularly in marine or industrial environments.
2. Lubrication
● Prevent rust and sticking: Apply a small amount of graphite or silicone-based lubricant to moving parts, such as hinges, key mechanisms, and locking cylinders.
Avoid heavy oil-based products, which can attract dirt.
● Frequency: Lubricate at least twice a year, or more frequently in harsh weather conditions or high-use environments.
3. Inspect for damage
● Check for wear: Inspect the container-lock body, shackle, or latch for signs of corrosion, cracking, or other damage that could compromise security.
● Test operation: Regularly test the locking and unlocking mechanism to ensure smooth functionality and proper alignment.
4. Protect against environmental factors
● Weather: True weatherproof locks don’t exist, but you can use locks made of weather-resistant materials such as stainless steel, nylon or zinc alloys.
● Temperature changes: If used in freezing conditions, check for ice buildup that may block the mechanism, and use a de-icer spray as needed.
5. Key management
● Prevent key wear: Keep keys in good condition by storing them in a safe place and avoiding forceful turning that can damage the lock's internal components.
● Spare keys: Have duplicates made and stored securely to avoid being locked out in case of key loss. For environments with multiple locks, consider implementing master key systems to simplify key management and enhance convenience while maintaining security. We can help you with this.
6. Address tampering and security Issues
● Check for tampering: Look for scratches, bent parts, or other signs of tampering that may indicate attempted breaches.
● Replace damaged locks: If a container lock shows signs of tampering or wear that compromises its security, replace it immediately.
Materials
When selecting the right material for container locks, it's important to consider the material’s characteristics and properties. Different materials offer unique qualities that make them suitable for various container locks:
At a glance: characteristics
Zinc alloy: Zinc alloys are great for casting intricate designs. They're corrosion-resistant and moderately strong, making them a popular choice for decorative hardware and other applications where a smooth finish and complex shapes are needed.
Die-cast zinc alloy: Think of this as a specialised version of zinc alloy, optimised for precision casting. It offers excellent dimensional stability and high production efficiency, making it ideal for detailed parts.
Stainless steel: With exceptional corrosion resistance, durability, and strength, stainless steel is a reliable material that performs well under high temperatures.
Steel: A highly adaptable material, steel is valued for its robustness and longevity.
30% Glass-filled nylon 6: Adding glass fibres to this nylon significantly boost its strength, stiffness, and heat resistance. It's lightweight yet durable.
ABS (Acrylonitrile butadiene styrene): A tough, impact-resistant plastic modified to enhance tamper evidence in security seals.
| Material | Density (kg/m3) | Tensile strength (MPa) | Corrosion resistance | Max. operating temperature |
| Zinc alloy | 6600 | 280 | Good | 120°C |
| Stainless steel | 8000 | 505 | High | 900°C |
| Steel | 7850 | 400 | Poor | 550°C |
| 30% GF nylon | 1360 | 145 | Excellent | 80°C |
| ABS | 1050 | 40 | Good | 80°C |
Download free CADs
Free CADs are available for most solutions, which you can download. If you’re not quite sure which container lock will work best for your application, our experts are always happy to advise you. Whatever your requirements, you can depend on fast dispatch.
Our experts explain more in our Guide to furniture and cabinet locks.
Questions?
Email us at sales@essentracomponents.co.uk or speak to one of our experts for further information on the ideal solution for your application 0345 528 0474.