Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4332 € - 0,4332 € | 1157 Auf Lager |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Natur
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,2023 € - 0,2611 € | 10000 Auf Lager |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natur
|
Nylon 6/6
|
0.161 in
4.1 mm
|
0.409 in
10.4 mm
|
||
| 0,2683 € - 0,3486 € | 177 Auf Lager |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Natur
|
Nylon 6/6
|
0.476 in
12.1 mm
|
1.055 in
26.8 mm
|
||
| 0,1186 € - 0,1879 € | 39197 Auf Lager |
0.315 in
8.0 mm
|
0.311 in
7.9 mm
|
Schwarz
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,0761 € - 0,1063 € | 4606 Auf Lager |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Schwarz
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,2037 € - 0,2625 € | 10000 Auf Lager |
0.63 in
16.0 mm
|
0.39 in
9.9 mm
|
Schwarz
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.551 in
14.0 mm
|
||
| 0,1218 € - 0,1578 € | 9389 Auf Lager |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Schwarz
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,2367 € - 0,3055 € | 10000 Auf Lager |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Schwarz
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| 0,1163 € - 0,1621 € | 4662 Auf Lager |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
Schwarz
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,0761 € - 0,1208 € | 12242 Auf Lager |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
Schwarz
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.315 in
8.0 mm
|
||
| 0,2367 € - 0,3055 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Schwarz
|
Nylon 6/6
|
0.335 in
8.5 mm
|
0.984 in
25.0 mm
|
||
| 0,1186 € - 0,1664 € | 5496 Auf Lager |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Schwarz
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1463 € - 0,1908 € | 62 Auf Lager |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Schwarz
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.787 in
20.0 mm
|
||
| 0,0277 € - 0,0343 € | 4000 Auf Lager |
0.031 in
0.8 mm
|
0.119 in
3 mm
|
Natur
|
Nylon 6/6
|
0.089 in
2.3 mm
|
0.187 in
4.7 mm
|
||
| 0,1978 € - 0,3287 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natur
|
Nylon 6/6
|
0.319 in
8.1 mm
|
0.559 in
14.2 mm
|
||
| 0,0352 € - 0,0435 € | 64400 Auf Lager |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natur
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.48 in
12.2 mm
|
||
| 0,0396 € - 0,0489 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.126 in
3.2 mm
|
0.248 in
6.3 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.5 in
12.7 mm
|
||
| 0,3761 € - 0,5335 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.126 in
3.2 mm
|
0.63 in
16.0 mm
|
Natur
|
Nylon 6/6
|
0.441 in
11.2 mm
|
0.874 in
22.2 mm
|
||
| 0,0299 € - 0,0369 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natur
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0392 € - 0,0484 € | 31759 Auf Lager |
0.031 in
0.8 mm
|
0.195 in
5 mm
|
Natur
|
Nylon 6/6
|
0.171 in
4.3 mm
|
0.375 in
9.5 mm