Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1629 € - 0,1713 € | 4982 Auf Lager |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natur
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.244 in
6.2 mm
|
||
| 0,0987 € - 0,1374 € | 497 Auf Lager |
0.059 in
1.5 mm
|
0.39 in
9.9 mm
|
Natur
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.591 in
15.0 mm
|
||
| 0,1165 € - 0,1621 € | 43141 Auf Lager |
0.059 in
1.5 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.591 in
15.0 mm
|
||
| 0,1045 € - 0,1463 € | 25030 Auf Lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.591 in
15.0 mm
|
||
| 0,0911 € - 0,0911 € | 2000 Auf Lager |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natur
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
||
| 0,1165 € - 0,1621 € | 4032 Auf Lager |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1256 € - 0,1736 € | 45068 Auf Lager |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natur
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1315 € - 0,1707 € | 50386 Auf Lager |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natur
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1492 € - 0,1936 € | 18991 Auf Lager |
0.079 in
2.0 mm
|
0.583 in
14.8 mm
|
Natur
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,1721 € - 0,2223 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natur
|
Nylon 6/6
|
0.559 in
14.2 mm
|
0.984 in
25.0 mm
|
||
| 0,2525 € - 0,35 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natur
|
Nylon 6/6
|
0.791 in
20.1 mm
|
1.417 in
36.0 mm
|
||
| 0,1518 € - 0,1582 € | 43182 Auf Lager |
0.039 in
1.0 mm
|
0.205 in
5.2 mm
|
Schwarz
|
Nylon 6/6
|
0.197 in
5.0 mm
|
0.472 in
12.0 mm
|
||
| 0,195 € - 0,2033 € | 7808 Auf Lager |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Natur
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.622 in
15.8 mm
|
||
| 0,3607 € - 0,3607 € | 3 Auf Lager |
0.122 in
3.1 mm
|
0.854 in
21.7 mm
|
Natur
|
Nylon 6/6
|
0.634 in
16.1 mm
|
1.091 in
27.7 mm
|
||
| 0,3747 € - 0,3747 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natur
|
Nylon 6/6
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
| 0,1588 € - 0,181 € | 865 Auf Lager |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Natur
|
Nylon 6/6
|
0.398 in
10.1 mm
|
0.787 in
20.0 mm
|
||
| 1,4208 € - 1,5183 € | 300 Auf Lager |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natur
|
Nylon 6/6
|
1.969 in
50.0 mm
|
2.244 in
57.0 mm
|
||
| 0,3558 € - 0,3629 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natur
|
Nylon 6/6
|
0.173 in
4.4 mm
|
0.343 in
8.7 mm
|
||
| 0,2037 € - 0,3716 € | 2921 Auf Lager |
0.051 in
1.3 mm
|
0.378 in
9.6 mm
|
Schwarz
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| 0,1315 € - 0,1707 € | 29483 Auf Lager |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.709 in
18.0 mm