Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3471 € - 0,3541 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natur
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.236 in
6.0 mm
|
||
| 0,1793 € - 0,2324 € | 936 Auf Lager |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natur
|
Nylon 6/6
|
0.638 in
16.2 mm
|
0.984 in
25.0 mm
|
||
| 0,2715 € - 0,2827 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Schwarz
|
Nylon 6/6
|
0.114 in
2.9 mm
|
0.252 in
6.4 mm
|
||
| 0,0801 € - 0,0936 € | 3000 Auf Lager |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natur
|
Nylon 6/6
|
0.315 in
8.0 mm
|
0.63 in
16.0 mm
|
||
| 0,1136 € - 0,1578 € | 4830 Auf Lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.709 in
18.0 mm
|
||
| 0,2525 € - 0,35 € | 3518 Auf Lager |
0.118 in
3.0 mm
|
0.858 in
21.8 mm
|
Natur
|
Nylon 6/6
|
0.717 in
18.2 mm
|
1.417 in
36.0 mm
|
||
| 0,1272 € - 0,1635 € | 23822 Auf Lager |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Schwarz
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.472 in
12.0 mm
|
||
| 0,1137 € - 0,1578 € | 19520 Auf Lager |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Schwarz
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
||
| 0,1163 € - 0,1621 € | 223 Auf Lager |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Schwarz
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
||
| 0,0794 € - 0,1107 € | 7805 Auf Lager |
0.177 in
4.5 mm
|
0.177 in
4.5 mm
|
Schwarz
|
Nylon 6/6
|
0.083 in
2.1 mm
|
0.315 in
8.0 mm
|
||
| 0,0794 € - 0,1261 € | 7051 Auf Lager |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Schwarz
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.236 in
6.0 mm
|
||
| 0,1225 € - 0,1707 € | 68373 Auf Lager |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natur
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.591 in
15.0 mm
|
||
| 0,1403 € - 0,1807 € | 37249 Auf Lager |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natur
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1721 € - 0,2223 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natur
|
Nylon 6/6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
| 0,2783 € - 0,2898 € | 1000 Auf Lager |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Schwarz
|
Nylon 6/6
|
0.142 in
3.6 mm
|
0.299 in
7.6 mm
|
||
| 0,1824 € - 0,2201 € | 8804 Auf Lager |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Natur
|
Nylon 6/6
|
0.476 in
12.1 mm
|
0.787 in
20.0 mm
|
||
| 0,1824 € - 0,2201 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.039 in
1.0 mm
|
0.551 in
14.0 mm
|
Natur
|
Nylon 6/6
|
0.492 in
12.5 mm
|
0.689 in
17.5 mm
|
||
| 0,1165 € - 0,1621 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.059 in
1.5 mm
|
0.469 in
11.9 mm
|
Natur
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.709 in
18.0 mm
|
||
| 0,1256 € - 0,1736 € | 39000 Auf Lager |
0.059 in
1.5 mm
|
0.429 in
10.9 mm
|
Natur
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.709 in
18.0 mm
|
||
| 0,2117 € - 0,2186 € | 3876 Auf Lager |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natur
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.26 in
32.0 mm