Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, 40% Glass Filled PPS, 25% Glass Filled Nylon 6 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: , UL94 V-2, UL94 V-0, UL94 HBSeriennummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.
Verwenden Sie die Filter oder suchen Sie in der Liste unten, um das gewünschte Produkt zu finden.
| Preisbereich | Verfügbarkeit | Flanschhöhe | Mindestaußendurchmesser | Farbe | Material | Innendurchmesser | Maximaler Außendurchmesser | Kaufen | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2037 € - 0,2324 € | 931 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1621 € - 0,1865 € | 174 Auf Lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1621 € - 0,1865 € | 938 Auf Lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,2037 € - 0,2324 € | 10233 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,2037 € - 0,2324 € | 846 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1621 € - 0,1865 € | 2180 Auf Lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.26 in
6.6 mm
|
0.512 in
13.0 mm
|
||
| 0,1621 € - 0,1865 € | 150 Auf Lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,0849 € - 0,0943 € | 8274 Auf Lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1621 € - 0,1865 € | 104 Auf Lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1621 € - 0,1865 € | 4592 Auf Lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.398 in
10.1 mm
|
||
| 0,1621 € - 0,1865 € | 10978 Auf Lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natur
|
Nylon 6/6
|
0.091 in
2.3 mm
|
0.181 in
4.6 mm
|
||
| 0,208 € - 0,2726 € | 49821 Auf Lager |
0.11 in
2.8 mm
|
0.272 in
6.9 mm
|
Natur
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.488 in
12.4 mm
|
||
| 0,284 € - 0,3701 € | 403 Auf Lager |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Natur
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.394 in
35.4 mm
|
||
| 0,1492 € - 0,2066 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Schwarz
|
Nylon 6/6
|
0.177 in
4.5 mm
|
0.618 in
15.7 mm
|
||
| 0,0783 € - 0,1242 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Schwarz
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
||
| 0,0889 € - 0,1241 € | 904 Auf Lager |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Schwarz
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.295 in
7.5 mm
|
||
| 0,0291 € - 0,0359 € | Um die Lieferzeit anzufragen, klicken Sie hier |
0.079 in
2 mm
|
0.310 in
7.9 mm
|
Natur
|
Nylon 6/6
|
0.202 in
5.1 mm
|
0.433 in
11 mm
|
||
| 0,0378 € - 0,0467 € | 992 Auf Lager |
0.047 in
1.2 mm
|
0.156 in
4 mm
|
Natur
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
||
| 0,0472 € - 0,0583 € | 500 Auf Lager |
0.047 in
1.2 mm
|
0.375 in
9.5 mm
|
Natur
|
Nylon 6/6
|
0.325 in
8.3 mm
|
0.468 in
11.9 mm
|
||
| 0,0241 € - 0,0298 € | 27000 Auf Lager |
0.031 in
0.8 mm
|
0.219 in
5.6 mm
|
Natur
|
Nylon 6/6
|
0.124 in
3.1 mm
|
0.313 in
8 mm