Menu Vyhledávání
Vyžádat cenovou nabídku

Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.

ocel nerezavějící bužírky teplem smrštitelné pístky pružinové Bužírky - teplem smrštitelné

 (6 Počet produktových řad)

Seznam Mřížka

Spring Plungers - Ball End - Smooth

Skladem Klikněte zde a vyžádejte si termín dodání

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Stainless Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Spring Plungers - Pin - Slotted

Skladem Klikněte zde a vyžádejte si termín dodání

These Spring Plungers - Pin - Slotted are used for positioning, indexing, applying pressure, lifting off, and locking. They are made of three parts: a threaded body, a plunger pin, and a spring mechanism. The plunger's spring provides force to hold the plunger in either the extended or retracted position.
Commonly used for precise alignment and secure positioning of components. Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement. When the plunger pin is extended, it locks into place, preventing the component from being accidentally moved or dislodged.
It is simple to install and use and is designed to handle high stress and pressure. The threaded body makes it easy to integrate into existing systems or buildings. The plunger pin can be easily extended or retracted using manual force by push fitting, allowing for quick adjustments or changes in position. It can withstand temperatures up to 250ºC and is commonly used in industry sectors such as machine and fixture design, electronics, medical and lighting equipment.

  • Extending or retracting the plunger pin can lock or release a component, ensuring accurate alignment and preventing unintended movement.
  • It is simple to install and use and is designed to handle high stress and pressure.
  • It can withstand temperatures up to 250ºC.
Material: Stainless Steel, Black Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Spring Plungers - Pin End - Smooth

Skladem Klikněte zde a vyžádejte si termín dodání

These smooth-body Spring Plungers with a pin end are used for locating, applying pressure, and lifting off. They have three components: a smooth body, a plunger pin, and a spring mechanism. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.

Its smooth body makes insertion easy and is held in place using an interference fit, while the pin end allows for accurate engagement and alignment. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It provides the necessary force to keep the plunger in either the extended or retracted position.
  • Spring plunger's pin end has a rounded tip for precise engagement and alignment within the application.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
Material: Stainless Steel

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s odpruženou keramickou kuličkou – s drážkou

Skladem Klikněte zde a vyžádejte si termín dodání

Tyto pružinové pístky s keramickou kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, keramická kulička a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.

Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Keramická kulička má vysokou tvrdost a odolnost vůči opotřebení i korozi, ale zároveň snižuje riziko poškození povrchu protikusů.

Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.

  • Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku.
  • Keramická kulička má vysokou tvrdost a odolnost vůči opotřebení i korozi, snižuje riziko poškození povrchu protikusů.
  • Odolávají teplotám až do 250 C.
Materiál: ocel nerezavějícíBarva: Norma hořlavosti materiálu:

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s odpruženou kuličkou – s drážkoušrouby s odpruženou kuličkou – s drážkou

Skladem Klikněte zde a vyžádejte si termín dodání

Tyto pružinové pístky s kuličkou a drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří částí: tělo se závitem, kulička z nerezavějící oceli a pružinový mechanizmus. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.

Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Kulička z nerezavějící oceli je sice upřednostňována díky své vynikající odolnosti vůči korozi, zajišťuje však také spolehlivost a dlouhou životnost i v náročném prostředí. Kulička z nerezavějící oceli navíc umožňuje hladký pohyb, což snižuje míru tření a opotřebení.

Mají snadnou montáž i použití a jsou určeny pro vysoké zatížení. Díky závitu se snadno integrují do stávajících systémů nebo budov. Mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky jejich odolnosti a všestrannosti.

  • Drážka usnadňuje seřízení a přesné umístnění, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby.
  • Kulička z nerezavějící oceli umožňuje hladký pohyb, což snižuje míru tření a opotřebení.
  • Odolávají teplotám až do 250 C.
Materiál: ocel nerezavějící, ocel černáBarva: Norma hořlavosti materiálu:

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)

Šrouby s odpruženým čepem – s vnitřním šestihranem

Skladem Klikněte zde a vyžádejte si termín dodání

Tyto hladké pružinové pístky s čepem na konci a šestihrannou drážkou se používají k polohování, vyvíjení tlaku a zvedání. Skládají se ze tří komponentů: tělo se závitem, čep s pružinovým mechanizmem a šestihranná drážka. Pružina poskytuje sílu, která drží pístek buď v roztažené nebo stlačené poloze.

Drážka usnadňuje seřízení a přesné zarovnání, a umožňuje tak přesně doladit roztažení a stlačení pístku podle aktuální potřeby. Čep pístku lze rychle roztáhnout nebo stlačit pomocí ruční síly, takže seřízení nebo změna polohy jsou rychlé a snadné.

Díky šestihranné drážce se pístek snadno montuje pomocí šestihranného klíče. Díky závitu se snadno integrují do stávajících systémů nebo budov. Když je čep vyroben z termoplastu, mají teplotní odolnost od -30 C do +50 C; ale když je čep vyroben z nerezavějící oceli, mají teplotní odolnost až 250 C. Tyto pružinové pístky nacházejí široké uplatnění v různých oborech, včetně zdravotnictví, optiky, ortopedie, konstrukce strojů a příslušenství, osvětlení a elektronických komponentů, a to díky své odolnosti a všestrannosti.

  • Skládají se ze tří komponentů: tělo se závitem, čep s pružinovým mechanizmem a šestihranná drážka.
  • Odolávají teplotám od -30 C do +50 C; ovšem když je čep vyroben z nerezavějící oceli, mohou odolat teplotám až do 250 C.
  • Drážka usnadňuje seřízení a přesné zarovnání, a umožňuje tak přesně doladit roztažení a stlačení pístku.
Materiál: ocel nerezavějící, ocel, ocel černáBarva: Norma hořlavosti materiálu:

{0} položek (Použité filtry) {0} položek (Žádné použité filtry)