Pokud chcete vystavit cenovou nabídku na větší množství nebo kalkulaci na zakázkový produkt, neváhejte akontaktujte násOdpovíme vám co nejdříve.
(4 Počet produktových řad)
Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
A range of U-shaped nuts that are edge mounted. They easily slide on to the edges of thin sheet materials and panels.
These nuts can be used as an alternative solution to threaded inserts and clinch fasteners. They are available in a choice of different mounting styles to suit your project needs, including; panel edge mounting, edge to edge panel corner mounting and edge to edge panel mounting.
Thread sizes include M5 and M6.
Sheet Edge Inserts provide strong threads for metal sheets that are too thin to be tapped. They are fastened to the edges of thin sheets and are a good alternative to self-clinching inserts.
To Install;
1. Install insert notch into the side of the panel opening
2. Rotate spring leg of insert toward the panel. This compresses the spring leg, allowing it to pass through the notch in the panel
3. Leg will snap back to its normal position, securing the insert into the panel.
Please Note: The internal thread requires a screwdriver for installation.
The insert can be removed after installation, by simply pinching the spring legs together and rotating.
Je nám líto, ale platnost přihlášení vypršela kvůli nečinnosti. Chcete-li pokračovat, přihlaste se nebo obnovte stránku